NXOpen .NET Reference
12.0.0
|
Represents an FCF More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.Gdt | |
unsafe void | SetSymbolCfw (NXOpen.Annotations.LineCfw cfw) |
Sets the symbol color, font, and width. More... | |
unsafe NXOpen.Annotations.FcfFrameData | GetFcfFrameData () |
Returns the single FCF frames data This is only designed to work with old feature control frames without builders. More... | |
unsafe void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData data) |
Sets the single FCF frames data. More... | |
unsafe NXOpen.Annotations.FcfFrameData[] | GetFcfFrameDataArray () |
Returns the multiple FCF frames data This is only designed to work with old feature control frames without builders. More... | |
unsafe void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData[] fcfFrameData) |
Sets the multiple FCF frames data. More... | |
Properties inherited from NXOpen.Annotations.Gdt | |
unsafe bool | CanChangeLeaderPositionParameter [get] |
Returns a flag indicating whether the NXOpen.Annotations.Gdt.LeaderPositionParameter can be changed More... | |
unsafe bool | HasLeaderPositionParameter [get] |
Returns a flag indicating whether this GDT has a leader position parameter. More... | |
unsafe bool | HasStubbedDatumStyle [get, set] |
Returns or sets a flag indicating whether the leader has a stubbed datum style. More... | |
unsafe double | LeaderPositionParameter [get, set] |
Returns or sets a parameter which indicates where the leader end point is located on the object that it is attached to. More... | |
Represents an FCF
To create or edit an instance of this class, use NXOpen.Annotations.DraftingFeatureControlFrameBuilder
Created in NX4.0.0