NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.CustomerValueBusinessModifier builder More...
Properties | |
unsafe string | CustomerValue [get, set] |
Returns or sets the customer value More... | |
unsafe string | Title [get, set] |
Returns or sets the str title More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.CustomerValueBusinessModifier builder
To create a new instance of this class, use NXOpen.Annotations.BusinessModifierCollection.CreateCustomerValueBusinessModifierBuilder
Created in NX6.0.0
|
getset |
Returns or sets the customer value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the str title
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")