NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.BusinessModifier objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.BusinessModifier objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.CustomerValueBusinessModifier NXOpen.Annotations.BusinessModifierCollection.CreateCustomerValueBusinessModifier | ( | string | modifierName | ) |
Creates a customer value business modifier
Created in NX4.0.0
Deprecated in NX6.0.0. Use BusinessModifierCollection.CreateCustomerValueBusinessModifierBuilder instead.
License requirements: geometric_tol ("GDT")
modifierName | Knowledge fusion name of modifier |
unsafe NXOpen.Annotations.CustomerValueBusinessModifierBuilder NXOpen.Annotations.BusinessModifierCollection.CreateCustomerValueBusinessModifierBuilder | ( | NXOpen.Annotations.CustomerValueBusinessModifier | customervaluebusinessmodifier | ) |
Creates a NXOpen.Annotations.CustomerValueBusinessModifierBuilder
Created in NX6.0.0
License requirements: None.
customervaluebusinessmodifier |
unsafe NXOpen.Annotations.FeatureIdBusinessModifierBuilder NXOpen.Annotations.BusinessModifierCollection.CreateFeatureIdBusinessModifierBuilder | ( | NXOpen.Annotations.FeatureIdBusinessModifier | featureidbusinessmodifier | ) |
Creates a NXOpen.Annotations.FeatureIdBusinessModifierBuilder
Created in NX9.0.0
License requirements: None.
featureidbusinessmodifier |
unsafe NXOpen.Annotations.RevisionBusinessModifierBuilder NXOpen.Annotations.BusinessModifierCollection.CreateRevisionBusinessModifierBuilder | ( | NXOpen.Annotations.RevisionBusinessModifier | revisionbusinessModifier | ) |
Creates a NXOpen.Annotations.RevisionBusinessModifierBuilder
Created in NX6.0.0
License requirements: None.
revisionbusinessModifier |
unsafe NXOpen.Annotations.RevisionBusinessModifier NXOpen.Annotations.BusinessModifierCollection.CreateRevisonBusinessModifier | ( | string | modifierName | ) |
Creates a revision business modifier
Created in NX4.0.0
Deprecated in NX6.0.0. Use BusinessModifierCollection.CreateRevisionBusinessModifierBuilder instead.
License requirements: geometric_tol ("GDT")
modifierName | Knowledge fusion name of modifier |
unsafe NXOpen.Annotations.SafetyClassBusinessModifier NXOpen.Annotations.BusinessModifierCollection.CreateSafetyClassBusinessModifier | ( | string | modifierName | ) |
Creates a safety class business modifier
Created in NX4.0.0
Deprecated in NX6.0.0. Use BusinessModifierCollection.CreateSafetyClassBusinessModifierBuilder instead.
License requirements: geometric_tol ("GDT")
modifierName | Knowledge fusion name of modifier |
unsafe NXOpen.Annotations.SafetyClassBusinessModifierBuilder NXOpen.Annotations.BusinessModifierCollection.CreateSafetyClassBusinessModifierBuilder | ( | NXOpen.Annotations.SafetyClassBusinessModifier | safetyclassbusinessmodifier | ) |
Creates a NXOpen.Annotations.SafetyClassBusinessModifierBuilder
Created in NX6.0.0
License requirements: None.
safetyclassbusinessmodifier |
unsafe NXOpen.Annotations.UrlBusinessModifier NXOpen.Annotations.BusinessModifierCollection.CreateUrlBusinessModifier | ( | string | modifierName | ) |
Creates a URL business modifier
Created in NX4.0.0
Deprecated in NX6.0.0. Use BusinessModifierCollection.CreateUrlBusinessModifier instead.
License requirements: geometric_tol ("GDT")
modifierName | Knowledge fusion name of modifier |
unsafe NXOpen.Annotations.UrlBusinessModifierBuilder NXOpen.Annotations.BusinessModifierCollection.CreateUrlBusinessModifierBuilder | ( | NXOpen.Annotations.UrlBusinessModifier | urlbusinessmodifier | ) |
Creates a NXOpen.Annotations.UrlBusinessModifierBuilder
Created in NX6.0.0
License requirements: None.
urlbusinessmodifier |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.TaggedObject NXOpen.Annotations.BusinessModifierCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Annotations.BusinessModifier with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier of the business modifier |
NXOpen.Annotations.BusinessModifier [] NXOpen.Annotations.BusinessModifierCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.BusinessModifier objects.
|
get |
Returns the tag of this object.