NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.BalloonNote builder More...
Public Member Functions | |
unsafe string[] | GetText () |
Returns the text More... | |
unsafe void | SetText (string[] text) |
Sets the text More... | |
Public Member Functions inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.NXObject[] | GetAttributeValues () |
Returns the attribute values More... | |
unsafe void | SetAttributeValues (NXOpen.NXObject[] attributeValues) |
Sets the attribute values More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | BalloonText [get, set] |
Returns or sets the balloon text More... | |
unsafe string | Category [get, set] |
Returns or sets the category More... | |
unsafe string | Identifier [get, set] |
Returns or sets the identifier More... | |
unsafe string | Revision [get, set] |
Returns or sets the revision More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale More... | |
unsafe string | Title [get, set] |
Returns or sets the title More... | |
Properties inherited from NXOpen.Annotations.PmiAttributeBuilder | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the NXOpen.Annotations.AssociatedObjectsBuilder for the annotation More... | |
unsafe NXOpen.Annotations.Pmi | Attribute [get, set] |
Returns or sets the NXOpen.Annotations.Pmi for this annotation More... | |
unsafe NXOpen.NXObject | BusinessModifier [get, set] |
Returns or sets the business modifier More... | |
unsafe string | KnowledgeFusionClassName [get, set] |
Returns or sets the knowledge fusion class name file, the default class is UG provided pmi KF class More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the annotation More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the annotation More... | |
Represents a NXOpen.Annotations.BalloonNote builder
To create a new instance of this class, use NXOpen.Annotations.PmiAttributeCollection.CreateBalloonNoteBuilder
Created in NX6.0.0
unsafe string [] NXOpen.Annotations.BalloonNoteBuilder.GetText | ( | ) |
Returns the text
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.BalloonNoteBuilder.SetText | ( | string[] | text | ) |
Sets the text
Created in NX6.0.0
License requirements: None.
text |
|
getset |
Returns or sets the balloon text
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the category
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the identifier
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the revision
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the title
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.