NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.AppendedTextEditorBuilder builder More...
Public Member Functions | |
unsafe void | SetDimensions (NXOpen.Annotations.Dimension[] dimensions) |
Sets all the dimensions to the builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedTextBuilder [get] |
Returns the appended text builder More... | |
Represents a NXOpen.Annotations.AppendedTextEditorBuilder builder
To create a new instance of this class, use NXOpen.Annotations.DimensionCollection.CreateAppendedTextEditorBuilder
Created in NX9.0.0
unsafe void NXOpen.Annotations.AppendedTextEditorBuilder.SetDimensions | ( | NXOpen.Annotations.Dimension[] | dimensions | ) |
Sets all the dimensions to the builder
Created in NX9.0.0
License requirements: None.
dimensions | Dimensions Array |
|
get |
Returns the appended text builder
Created in NX9.0.0
License requirements: None.