NXOpen .NET Reference
12.0.0
|
Type Mapping List Builder More...
Public Member Functions | |
unsafe NXOpen.AME.TypeMappingBuilder | CreateTypeMapping () |
Create a new type mapping More... | |
unsafe void | DeleteTypeMapping (NXOpen.AME.TypeMappingBuilder mappingBuilder) |
Delete type mapping More... | |
unsafe NXOpen.AME.TypeMappingBuilder[] | LoadAd (string adPath) |
Loads the Ld types linked to the given AD type More... | |
unsafe NXOpen.AME.TypeMappingBuilder[] | LoadAllLdTypes () |
Loads the Ld types in the project More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.TypeMappingBuilderList | List [get] |
Returns the pair list More... | |
Type Mapping List Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateTypeMappingListBuilder
Created in NX11.0.0
unsafe NXOpen.AME.TypeMappingBuilder NXOpen.AME.TypeMappingListBuilder.CreateTypeMapping | ( | ) |
Create a new type mapping
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.TypeMappingListBuilder.DeleteTypeMapping | ( | NXOpen.AME.TypeMappingBuilder | mappingBuilder | ) |
Delete type mapping
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
mappingBuilder |
unsafe NXOpen.AME.TypeMappingBuilder [] NXOpen.AME.TypeMappingListBuilder.LoadAd | ( | string | adPath | ) |
Loads the Ld types linked to the given AD type
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
adPath |
unsafe NXOpen.AME.TypeMappingBuilder [] NXOpen.AME.TypeMappingListBuilder.LoadAllLdTypes | ( | ) |
Loads the Ld types in the project
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the pair list
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")