NXOpen .NET Reference
12.0.0
|
JA class for the type mapping dialog More...
Public Member Functions | |
unsafe void | Load (string ldPath, out string adPath, out string adDescriptiveName) |
Load new type mapping base on part More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | AdType [get] |
Returns the ad type selection More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | LdType [get] |
Returns the ld type selection More... | |
JA class for the type mapping dialog
this is a block
Created in NX11.0.0
unsafe void NXOpen.AME.TypeMappingBuilder.Load | ( | string | ldPath, |
out string | adPath, | ||
out string | adDescriptiveName | ||
) |
Load new type mapping base on part
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldPath | |
adPath | |
adDescriptiveName |
|
get |
Returns the ad type selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the ld type selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")