NXOpen .NET Reference
12.0.0
|
Represents a Symbol Authoring class Builder More...
Public Types | |
enum | Types { StandardSymbol, CableDefinitionLine } |
Represents the type of symbol More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.CustomSymbol | InsertSymbol (string customSymbolPath) |
Insert the symbol More... | |
unsafe NXOpen.NXObject | CreateConnectionPoint (NXOpen.NXObject portToBeMapped) |
Creates a new connection point More... | |
unsafe NXOpen.Point2d | GetConnectionPointLocation (NXOpen.NXObject libPort) |
Gets the connection point location More... | |
unsafe NXOpen.Point2d | SetConnectionPointLocation (NXOpen.NXObject libPort) |
Sets the connection point location More... | |
unsafe NXOpen.Point2d | GetConnectionDirection (NXOpen.NXObject libPort) |
Gets the connection direction More... | |
unsafe NXOpen.Point2d | SetConnectionDirection (NXOpen.NXObject libPort) |
Sets the connection direction More... | |
unsafe void | DeleteConnectionPoint (NXOpen.NXObject portToBeUnmapped, NXOpen.NXObject libPort) |
Deletes the connection point More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point2d | AnchorPointLocation [get, set] |
Returns or sets the symbol anchor point More... | |
unsafe NXOpen.Gateway.ImageCaptureBuilder | CapturedImage [get] |
Returns the image capture builder used to create an image for preview More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | SelectedCustomSymbol [get] |
Returns the custom symbol selection More... | |
unsafe NXOpen.AME.SelectAMEPort | SelectedPort [get] |
Returns the port selection More... | |
unsafe NXOpen.Point2d | SymbolAnnotationPoint [get] |
Returns the symbol annotation point More... | |
unsafe NXOpen.AME.SymbolAuthoringBuilder.Types | Type [get, set] |
Returns or sets the symbol type More... | |
Represents a Symbol Authoring class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateSymbolAuthoringBuilder
Default values.
Property | Value |
---|---|
CapturedImage.CaptureMethod |
GraphicsArea |
CapturedImage.Format |
Bmp |
CapturedImage.Size |
Pixels64 |
Type |
StandardSymbol |
Created in NX12.0.0
unsafe NXOpen.NXObject NXOpen.AME.SymbolAuthoringBuilder.CreateConnectionPoint | ( | NXOpen.NXObject | portToBeMapped | ) |
Creates a new connection point
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
portToBeMapped |
unsafe void NXOpen.AME.SymbolAuthoringBuilder.DeleteConnectionPoint | ( | NXOpen.NXObject | portToBeUnmapped, |
NXOpen.NXObject | libPort | ||
) |
Deletes the connection point
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
portToBeUnmapped | |
libPort |
unsafe NXOpen.Point2d NXOpen.AME.SymbolAuthoringBuilder.GetConnectionDirection | ( | NXOpen.NXObject | libPort | ) |
Gets the connection direction
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
libPort |
unsafe NXOpen.Point2d NXOpen.AME.SymbolAuthoringBuilder.GetConnectionPointLocation | ( | NXOpen.NXObject | libPort | ) |
Gets the connection point location
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
libPort |
unsafe NXOpen.Annotations.CustomSymbol NXOpen.AME.SymbolAuthoringBuilder.InsertSymbol | ( | string | customSymbolPath | ) |
Insert the symbol
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
customSymbolPath |
unsafe NXOpen.Point2d NXOpen.AME.SymbolAuthoringBuilder.SetConnectionDirection | ( | NXOpen.NXObject | libPort | ) |
Sets the connection direction
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
libPort |
unsafe NXOpen.Point2d NXOpen.AME.SymbolAuthoringBuilder.SetConnectionPointLocation | ( | NXOpen.NXObject | libPort | ) |
Sets the connection point location
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
libPort |
|
getset |
Returns or sets the symbol anchor point
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the image capture builder used to create an image for preview
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the custom symbol selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the port selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the symbol annotation point
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the symbol type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")