NXOpen .NET Reference
12.0.0
|
JA class for the symbol settings More...
Public Member Functions | |
unsafe void | ResetToDefault () |
Reset to default setting More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | PortAnnotationHeight [get, set] |
Returns or sets the port annotation text height More... | |
unsafe NXOpen.TextColorFontWidthBuilder | PortAnnotationTextCFW [get, set] |
Returns or sets the port annotation text color font width More... | |
unsafe bool | PortAnnotationTextOverlined [get, set] |
Returns or sets whether the symbol annotation text is overlined More... | |
unsafe bool | PortAnnotationTextUnderlined [get, set] |
Returns or sets whether the symbol annotation text is underlined More... | |
unsafe double | SymbolAnnotationHeight [get, set] |
Returns or sets the symbol annotation text height More... | |
unsafe int | SymbolAnnotationTextAlignment [get, set] |
Returns or sets the symbol annotation text alignment More... | |
unsafe NXOpen.TextColorFontWidthBuilder | SymbolAnnotationTextCFW [get, set] |
Returns or sets the symbol annotation text color font width More... | |
unsafe bool | SymbolAnnotationTextOverlined [get, set] |
Returns or sets whether the symbol annotation text is overlined More... | |
unsafe bool | SymbolAnnotationTextUnderlined [get, set] |
Returns or sets whether the symbol annotation text is underlined More... | |
JA class for the symbol settings
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateSymbolAnnotationSettingsBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.SymbolAnnotationSettingsBuilder.ResetToDefault | ( | ) |
Reset to default setting
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the port annotation text height
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the port annotation text color font width
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets whether the symbol annotation text is overlined
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets whether the symbol annotation text is underlined
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the symbol annotation text height
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the symbol annotation text alignment
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the symbol annotation text color font width
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets whether the symbol annotation text is overlined
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets whether the symbol annotation text is underlined
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")