NXOpen .NET Reference
12.0.0
|
interface for the ReportsSettingsBuilder More...
Public Member Functions | |
unsafe void | AddRule () |
Add new report rule More... | |
unsafe void | RemoveRule () |
Remove report rule More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | FunctionAspect [get, set] |
Returns or sets the function aspect More... | |
unsafe bool | LocationAspect [get, set] |
Returns or sets the location aspect More... | |
unsafe bool | ProductAspect [get, set] |
Returns or sets the product aspect More... | |
unsafe string | ReportName [get, set] |
Returns or sets the string report name More... | |
unsafe string | ReportTemplateName [get, set] |
Returns or sets the report template name More... | |
unsafe NXOpen.AME.PageBuilder.Types | ReportType [get, set] |
Returns or sets the selected report template type More... | |
unsafe NXOpen.AME.SelectClassificationBuilder | SelectClassification [get] |
Returns the selected classification More... | |
unsafe int | SelectedRule [get, set] |
Returns or sets the selected report rule More... | |
unsafe bool | WholeProjectToggle [get, set] |
Returns or sets the whole project toggle More... | |
interface for the ReportsSettingsBuilder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateReportsSettingsBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ReportsSettingsBuilder.AddRule | ( | ) |
Add new report rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ReportsSettingsBuilder.RemoveRule | ( | ) |
Remove report rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string report name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the report template name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the selected report template type
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected classification
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the selected report rule
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the whole project toggle
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")