NXOpen .NET Reference
12.0.0
|
Represents a Page creation class Builder More...
Public Types | |
enum | Types { AspectStructureOverview, CableDiagram, CableList, OrderList, PartListBom, PlugList, TableOfContent, TerminalDiagram, TerminalStripList, TitlePage, WireTubeConnectionLists, WireList, MultiLineSchematics, SingleLineSchematics, NetworkTopology, PowerSupplyTopology } |
Represents the type of page More... | |
Public Member Functions | |
unsafe void | SetDefaultClassificationCode () |
Set default Classification Code. More... | |
unsafe void | SetClassificationCode (string dccString) |
Set user Classification Code. More... | |
Public Member Functions inherited from NXOpen.AME.EngineeringObjectBaseBuilder | |
unsafe NXOpen.AME.AspectNode[] | GetCommittedAspects () |
Get the commited Aspect More... | |
Public Member Functions inherited from NXOpen.AME.MultipleObjectsBuilder | |
unsafe NXOpen.NXObject[] | GetNewObjects () |
Get the commited Aspect More... | |
Properties | |
unsafe NXOpen.AME.AspectDetailsBuilder | Aspects [get] |
Returns the Page aspect details More... | |
unsafe string | Description [get, set] |
Returns or sets the Page description More... | |
unsafe NXOpen.AME.PageAttributeHolder | PageAttributeHolder [get] |
Returns the attribute holder More... | |
unsafe string | PageName [get, set] |
Returns or sets the Page name More... | |
unsafe NXOpen.AME.PageBuilder.Types | Type [get, set] |
Returns or sets the Page type More... | |
Represents a Page creation class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePageBuilder
Default values.
Property | Value |
---|---|
PageName |
1 |
Type |
MultiLineSchematics |
Created in NX11.0.0
unsafe void NXOpen.AME.PageBuilder.SetClassificationCode | ( | string | dccString | ) |
Set user Classification Code.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
dccString |
unsafe void NXOpen.AME.PageBuilder.SetDefaultClassificationCode | ( | ) |
Set default Classification Code.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the Page aspect details
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Page description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the attribute holder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Page name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Page type
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")