NXOpen .NET Reference
12.0.0
|
builder for the software block properties dialog More...
Public Types | |
enum | Type { All, Caller, Operand, Method, Block } |
the type of a port More... | |
enum | CreationModeType { New, Library } |
Represents the type of creation mode More... | |
enum | ConnectableAttrProxyObjectType { All, Library, Tag } |
Represents the type of connectable attribute proxy object for typed port More... | |
Public Member Functions | |
unsafe void | SetPortDirection (string portDirection) |
Set the direction More... | |
unsafe void | SetPortCardinality (string portCardinality) |
Set the cardinality More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.PortBuilder.ConnectableAttrProxyObjectType | ConnectableProxyObjectType [get, set] |
Returns or sets the connectable object type More... | |
unsafe NXOpen.AME.PortBuilder.CreationModeType | CreationMode [get, set] |
Returns or sets the creation mode More... | |
unsafe NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder | EngObjectType [get] |
Returns the engineering object type More... | |
unsafe NXOpen.AME.PortAttributeHolder | PortAttributeHolder [get] |
Returns the port attribute holder More... | |
unsafe string | PortName [get, set] |
Returns or sets the name of port More... | |
unsafe string | PortType [get, set] |
Returns or sets the type of port More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the reuse library item More... | |
builder for the software block properties dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePortBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.PortBuilder.SetPortCardinality | ( | string | portCardinality | ) |
Set the cardinality
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
portCardinality |
unsafe void NXOpen.AME.PortBuilder.SetPortDirection | ( | string | portDirection | ) |
Set the direction
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
portDirection |
|
getset |
Returns or sets the connectable object type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the creation mode
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the engineering object type
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the port attribute holder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name of port
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the type of port
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the reuse library item
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")