NXOpen .NET Reference
12.0.0
|
InterfaceMemberPort Journaling class More...
Public Member Functions | |
unsafe void | Reset (NXOpen.AME.MultiValueObjectsPort.JaAmeValueObjectUsageType usageType) |
Reset the rule More... | |
unsafe void | ResetLibraryItemLink () |
Reset the library item link More... | |
unsafe void | Addtextvalue (NXOpen.AME.MultiValueObjectsPort.JaAmeValueObjectUsageType usageType, string[] newValue) |
Add text value More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.AME.MultiValueObjectsPort | |
enum | JaAmeValueObjectUsageType { PreDefinition, DefaultValue } |
type which usagetype has to be used More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
InterfaceMemberPort Journaling class
This object does not need a creator.
Created in NX11.0.0
unsafe void NXOpen.AME.InterfaceMemberPort.Addtextvalue | ( | NXOpen.AME.MultiValueObjectsPort.JaAmeValueObjectUsageType | usageType, |
string[] | newValue | ||
) |
Add text value
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
usageType | |
newValue |
unsafe void NXOpen.AME.InterfaceMemberPort.Reset | ( | NXOpen.AME.MultiValueObjectsPort.JaAmeValueObjectUsageType | usageType | ) |
Reset the rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
usageType |
unsafe void NXOpen.AME.InterfaceMemberPort.ResetLibraryItemLink | ( | ) |
Reset the library item link
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")