NXOpen .NET Reference
12.0.0
|
builder for the general annotation settings dialog More...
Public Types | |
enum | HorizontalTextPosition { Above, Below } |
horizontal text postion type More... | |
enum | VerticalTextPosition { Left, Right } |
verical text postion type More... | |
enum | SourceAndTargetSeparator { LessthanGreaterthan, SemiColon } |
the separator between Source and Target More... | |
enum | AnnotationSeparator { SemiColon, Comma, Multiline } |
the separator for annotation set More... | |
Public Member Functions | |
unsafe void | ResetToDefault () |
Set the default values More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.GeneralAnnotationSettingsBuilder.AnnotationSeparator | AnnotationSetSeparator [get, set] |
Returns or sets the separator for annotation set More... | |
unsafe double | Offset [get, set] |
Returns or sets the text offset More... | |
unsafe NXOpen.AME.GeneralAnnotationSettingsBuilder.SourceAndTargetSeparator | SourceTargetSeparator [get, set] |
Returns or sets the separator between source and target More... | |
unsafe NXOpen.TextColorFontWidthBuilder | TextCFW [get] |
Returns the text color font width More... | |
unsafe double | TextHeight [get, set] |
Returns or sets the text height More... | |
unsafe NXOpen.AME.GeneralAnnotationSettingsBuilder.HorizontalTextPosition | TextPositionHorizontal [get, set] |
Returns or sets the horizontal text position More... | |
unsafe NXOpen.AME.GeneralAnnotationSettingsBuilder.VerticalTextPosition | TextPositionVertical [get, set] |
Returns or sets the vertical text position More... | |
builder for the general annotation settings dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateGeneralAnnotationSettingsBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.GeneralAnnotationSettingsBuilder.ResetToDefault | ( | ) |
Set the default values
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the separator for annotation set
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the text offset
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the separator between source and target
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the text color font width
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the text height
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the horizontal text position
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the vertical text position
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")