NXOpen .NET Reference
12.0.0
|
Create a extract attribute More...
Properties | |
unsafe NXOpen.Expression | Expression [get] |
Returns the expression for the relative formula More... | |
unsafe NXOpen.NXObject | ObjectFromExp [get] |
Returns the object found by the relative formula More... | |
unsafe NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder | SelectType [get] |
Returns the object to hold the attribute list to select the attribute name More... | |
unsafe NXOpen.NXObject | TypeProperty [get] |
Returns the object to hold the type id More... | |
Properties inherited from NXOpen.AME.ExtractAttributeBaseBuilder | |
unsafe string | Context [get, set] |
Returns or sets the object context More... | |
unsafe string | Name [get, set] |
Returns or sets the extracted attribute name More... | |
unsafe NXOpen.NXObject | SourceObject [get, set] |
Returns or sets the object to extract the attribute from More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Create a extract attribute
This object does not need a creator.
Created in NX11.0.0
|
get |
Returns the expression for the relative formula
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object found by the relative formula
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object to hold the attribute list to select the attribute name
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object to hold the type id
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")