NXOpen .NET Reference
12.0.0
|
Create a extract attribute More...
Public Types | |
enum | Type { CurrentObject, SelectObject, DetermineByExpression, Port } |
extract type Type More... | |
Properties | |
unsafe NXOpen.AME.ExtractAttributeAbsoluteBuilder | AbsoluteAttributeBuilder [get] |
Returns the absolute attribute builder More... | |
unsafe NXOpen.AME.ExtractAttributeCurrentObjectBuilder | CurrentObjectAttributeBuilder [get] |
Returns the current object attribute builder More... | |
unsafe NXOpen.AME.ExtractAttributeBuilder.Type | ExtractType [get, set] |
Returns or sets the object type extraction More... | |
unsafe NXOpen.AME.ExtractAttributePortBuilder | PortAttributeBuilder [get] |
Returns the port attribute builder More... | |
unsafe NXOpen.AME.ExtractAttributeRelativeBuilder | RelativeAttributeBuilder [get] |
Returns the relative attribute builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Create a extract attribute
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateExtractAttributeBuilder
Created in NX11.0.0
|
get |
Returns the absolute attribute builder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the current object attribute builder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the object type extraction
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the port attribute builder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the relative attribute builder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")