NXOpen .NET Reference
12.0.0
|
JA class for the insert Eng object dialog More...
Properties | |
unsafe NXOpen.NXObject | CreatedEo [get] |
Returns the created eo More... | |
unsafe NXOpen.AME.ProjectEngineeringObjectBuilder | ProjectEngObject [get] |
Returns the project eo ui block More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the selection base definition builder More... | |
unsafe NXOpen.AME.SelectionBaseDefinitionBuilder | SelectionBaseDefinition [get] |
Returns the selection base definition builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.AME.EngineeringObjectBaseBuilder | |
unsafe NXOpen.AME.AspectNode[] | GetCommittedAspects () |
Get the commited Aspect More... | |
JA class for the insert Eng object dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEngineeringObjectBuilder
Created in NX11.0.0
|
get |
Returns the created eo
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the project eo ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection base definition builder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection base definition builder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")