NXOpen .NET Reference
12.0.0
|
JA class for the Eng object dialog More...
Public Types | |
enum | SourceType { AssignEos, AssignPous } |
Assign EOs or POUs More... | |
Public Member Functions | |
unsafe void | SetEngobjectsToEdit (NXOpen.AME.AMEEngObject[] engObject) |
Adds selected objects for Edit an aspect More... | |
unsafe void | SetAspectStates (NXOpen.NXObject[] roots, int[] states) |
Pass Aspect States To Builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | EngObjDescription [get, set] |
Returns or sets the string description More... | |
unsafe string | EngObjName [get, set] |
Returns or sets the string name More... | |
unsafe NXOpen.AME.EngineeringObjectAspectDetailBuilder | ListAspectDetail [get] |
Returns the aspect detail ui block More... | |
unsafe NXOpen.AME.SelectAMEBaseNodeList | SelectedPlcBaseSymbols [get] |
Returns the selected plc symbols More... | |
unsafe NXOpen.SelectNXObject | SelectionParent [get] |
Returns the selection where the object will be reassigned. More... | |
JA class for the Eng object dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEditEngineeringObjectBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.EditEngineeringObjectBuilder.SetAspectStates | ( | NXOpen.NXObject[] | roots, |
int[] | states | ||
) |
Pass Aspect States To Builder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
roots | Array of Engineering Roots |
states | Array of States |
unsafe void NXOpen.AME.EditEngineeringObjectBuilder.SetEngobjectsToEdit | ( | NXOpen.AME.AMEEngObject[] | engObject | ) |
Adds selected objects for Edit an aspect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
engObject | Array of Engineering Objects |
|
getset |
Returns or sets the string description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the aspect detail ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected plc symbols
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection where the object will be reassigned.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")