NXOpen .NET Reference
12.0.0
|
JA class for the Engineering Object Aspect Detail UI block More...
Public Types | |
enum | Columns { Type, Parent, Name } |
Aspect Detail columns More... | |
enum | NameSource { Default, NamingRule, UserInput, Mapping } |
Aspect name from More... | |
Public Member Functions | |
unsafe void | AssignParent (string aspectName, NXOpen.NXObject aspectType) |
Sets a parent aspect More... | |
unsafe void | UnassignParent (string aspectType) |
Deletes a parent aspect More... | |
unsafe NXOpen.NXObject | GetParent (string aspectType) |
The parent aspect More... | |
unsafe void | AddNameAspect (string aspectType, string nameAspect) |
Adds a specific name for an aspect More... | |
unsafe void | SetNameSource (string aspectType, NXOpen.AME.EngineeringObjectAspectDetailBuilder.NameSource source) |
Sets the source for aspect name More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | SelectionParent [get] |
Returns the selection parent More... | |
JA class for the Engineering Object Aspect Detail UI block
Created in NX11.0.0
unsafe void NXOpen.AME.EngineeringObjectAspectDetailBuilder.AddNameAspect | ( | string | aspectType, |
string | nameAspect | ||
) |
Adds a specific name for an aspect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectType | |
nameAspect |
unsafe void NXOpen.AME.EngineeringObjectAspectDetailBuilder.AssignParent | ( | string | aspectName, |
NXOpen.NXObject | aspectType | ||
) |
Sets a parent aspect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectName | |
aspectType |
unsafe NXOpen.NXObject NXOpen.AME.EngineeringObjectAspectDetailBuilder.GetParent | ( | string | aspectType | ) |
The parent aspect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectType |
unsafe void NXOpen.AME.EngineeringObjectAspectDetailBuilder.SetNameSource | ( | string | aspectType, |
NXOpen.AME.EngineeringObjectAspectDetailBuilder.NameSource | source | ||
) |
Sets the source for aspect name
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectType | |
source |
unsafe void NXOpen.AME.EngineeringObjectAspectDetailBuilder.UnassignParent | ( | string | aspectType | ) |
Deletes a parent aspect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectType |
unsafe bool NXOpen.AME.EngineeringObjectAspectDetailBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the selection parent
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")