NXOpen .NET Reference
12.0.0
|
Create Template dialog JA class More...
Public Member Functions | |
unsafe NXOpen.AME.Project | CreateTemplateProject () |
Creates the template project More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateFragmentToggle [get, set] |
Returns or sets the template toggle for create fragment More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the selected objects from project More... | |
unsafe NXOpen.AME.ObjectNameBuilder | TemplateNameAndDescription [get] |
Returns the template name and description ui block More... | |
Create Template dialog JA class
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateTemplateBuilder
Created in NX11.0.0
unsafe NXOpen.AME.Project NXOpen.AME.CreateTemplateBuilder.CreateTemplateProject | ( | ) |
Creates the template project
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the template toggle for create fragment
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected objects from project
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the template name and description ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")