NXOpen .NET Reference
12.0.0
|
Object Name JA class More...
Public Member Functions | |
unsafe void | GenerateName (string baseName) |
Geneate a new unique name More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ObjectDescription [get, set] |
Returns or sets the object description More... | |
unsafe string | ObjectName [get, set] |
Returns or sets the object name More... | |
Object Name JA class
Created in NX11.0.0
unsafe void NXOpen.AME.ObjectNameBuilder.GenerateName | ( | string | baseName | ) |
Geneate a new unique name
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
baseName |
unsafe bool NXOpen.AME.ObjectNameBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the object description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the object name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")