NXOpen .NET Reference
12.0.0
|
BulkEngineeringObjectBuilder class will be used for bulk Engineering Object Operation. More...
Properties | |
unsafe bool | AspectPlacement [get, set] |
Returns or sets the aspect placement More... | |
unsafe NXOpen.AME.EngineeringObjectNameBuilder | EOName [get] |
Returns the eo name and description ui block More... | |
unsafe NXOpen.AME.EODefAttributeHolder | EoDefAttributeHolder [get] |
Returns the def More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the selection definition builder More... | |
unsafe NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder | SelectedEngObjectDefinition [get] |
Returns the selected eo def More... | |
unsafe NXOpen.AME.SelectAMEBaseNodeList | SelectedObjects [get] |
Returns the select object More... | |
unsafe bool | ShowInAutomation [get, set] |
Returns or sets the show in automation More... | |
unsafe bool | ShowInFunction [get, set] |
Returns or sets the show in function More... | |
unsafe bool | ShowInLocation [get, set] |
Returns or sets the show in location More... | |
unsafe bool | ShowInProduct [get, set] |
Returns or sets the show in product More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.AME.MultipleObjectsBuilder | |
unsafe NXOpen.NXObject[] | GetNewObjects () |
Get the commited Aspect More... | |
BulkEngineeringObjectBuilder class will be used for bulk Engineering Object Operation.
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateBulkEngineeringObjectBuilder
Default values.
Property | Value |
---|---|
AspectPlacement |
false |
ShowInAutomation |
false |
ShowInFunction |
false |
ShowInLocation |
false |
ShowInProduct |
false |
Created in NX11.0.0
|
getset |
Returns or sets the aspect placement
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the def
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the eo name and description ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection definition builder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected eo def
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the select object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the show in automation
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the show in function
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the show in location
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the show in product
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")