NXOpen .NET Reference
12.0.0
|
Represents Port More...
Public Member Functions | |
unsafe void | Disconnect (NXOpen.AME.AMEPort rhs) |
Disconnets lhs from rhs port More... | |
unsafe void | Disconnect (bool keepUnmanaged) |
Disconnects given port More... | |
unsafe void | ConnectViaExpression (NXOpen.Expression exp) |
Connect given ports via expression More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents Port
Use the static method in this class to obtain an instance.
Created in NX12.0.0
unsafe void NXOpen.AME.AMEPort.ConnectViaExpression | ( | NXOpen.Expression | exp | ) |
Connect given ports via expression
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
exp |
unsafe void NXOpen.AME.AMEPort.Disconnect | ( | NXOpen.AME.AMEPort | rhs | ) |
Disconnets lhs from rhs port
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
rhs |
unsafe void NXOpen.AME.AMEPort.Disconnect | ( | bool | keepUnmanaged | ) |
Disconnects given port
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
keepUnmanaged |