Package | Description |
---|---|
nxopen.die |
Provides classes and interfaces relating to Die Engineering and Die Design.
|
nxopen.features |
Provides classes and interfaces for features.
|
nxopen.features.shipdesign |
Provides classes and interfaces for Ship Design.
|
Modifier and Type | Method and Description |
---|---|
CurveLengthData |
AddendumSectionBuilder.extendData()
Returns the object used to extend the constraint curve which is accessed via
AddendumSectionBuilder.constraintCurve() . |
Modifier and Type | Method and Description |
---|---|
CurveLengthData |
CurveLengthBuilder.curvelengthData()
Returns the curvelength data
License requirements: solid_modeling ("SOLIDS MODELING") . |
Modifier and Type | Method and Description |
---|---|
CurveLengthData |
ProfileBuilder.curveLengthData()
Returns the curve length data
License requirements: None. |
Copyright 2011 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.