NX Open C++ Reference Guide
|
Provides classes and interfaces for Faceted Representations. More...
Classes | |
class | BestFitAlignBuilder |
This class performs the best fit alignment between objects To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateBestFitAlignBuilder Created in NX6.0.0. More... | |
class | BridgeFacetBodyBuilder |
Represents a NXOpen::Facet::BridgeFacetBodyBuilder It bridges two disjoint NX facet bodies. More... | |
class | CurvatureBuilder |
Represents a NXOpen::Facet::CurvatureBuilder . More... | |
class | DecimateFacetBodyBuilder |
Represents a NXOpen::Facet::DecimateFacetBodyBuilder . More... | |
class | DetectPrimitivesBuilder |
This class manages the primitive shape detection for a facet body. More... | |
class | ExtrudeFacetBodyBuilder |
Represents a NXOpen::Facet::ExtrudeFacetBodyBuilder It extrudes a NX Facet Body. More... | |
class | ExtrudeProfileBuilder |
Represents a NXOpen::Facet::ExtrudeProfileBuilder It extrudes 3D closed profile between planes. More... | |
class | FacetedBody |
Represents a faceted body. More... | |
class | FacetedBodyCollection |
Represents a collection of faceted bodies in a part To obtain an instance of this class, refer to NXOpen::Part Created in NX5.0.0. More... | |
class | FacetedEdge |
Represents a faceted edge. More... | |
class | FacetedFace |
Represents a faceted face. More... | |
struct | FacetingParameters |
The structure of JA faceting parameters. More... | |
class | FacetModelingCollection |
Collection of freeform facet operations. More... | |
class | FeatureExtractionBuilder |
Represents a NXOpen::Facet::FeatureExtractionBuilder It extracts feature lines or separates regions of different curvature from a facet body based on the curvature map. More... | |
class | FillHoleBuilder |
This class finds and fills holes to a prescribed boundary smoothness condition To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateFillHoleBuilder Default values. More... | |
class | MergeFacetBodyBuilder |
Represents a NXOpen::Facet::MergeFacetBodyBuilder It merges two overlapping NX facet bodies. More... | |
class | MultiPatchAlignmentBuilder |
Aligns multiple facet bodies to one another without using reference points. More... | |
class | PaintBrushBuilder |
This class manages the paint brush utility for a facet body. More... | |
class | PaintFacetBodyBuilder |
This class manages the color painting on a facet body. More... | |
class | SelectFacetedBody |
Represents a single object selection. More... | |
class | SelectFacetedBodyList |
Represents a list of objects on a selection list. More... | |
class | SewFacetBodyBuilder |
Represents a NXOpen::Facet::SewFacetBodyBuilder It sews two touching NX facet bodies. More... | |
class | SmoothFacetBodyBuilder |
Represents a NXOpen::Facet::SmoothFacetBodyBuilder . More... | |
class | SnipFacetBodyBuilder |
Represents a SnipFacetBody builder To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateSnipFacetBodyBuilder Default values. More... | |
class | STLImportBuilder |
The STL file import builder To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateSTLImportBuilder Default values. More... | |
class | SubdivideFacetBodyBuilder |
This class provides functionality to subdivide the polygons to increase the density of the facet bodies. More... | |
Provides classes and interfaces for Faceted Representations.