NX Open C++ Reference Guide
|
This class manages the primitive shape detection for a facet body. More...
Public Member Functions | |
void | AdjustShapeBoundary () |
Adjust shape detection result with selectivity angle Created in NX10.0.0. More... | |
NXOpen::Expression * | BlendFactor () |
Returns the blend factor Created in NX10.0.0. More... | |
int | CurvatureSensitivity () |
Returns the curvature sensitivity Created in NX10.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | FacetSelection () |
Returns the facet selection Created in NX10.0.0. More... | |
std::vector< double > | GetBlendColor () |
Returns the blend color. More... | |
std::vector< double > | GetConeColor () |
Returns the cone color. More... | |
std::vector< double > | GetCylinderColor () |
Returns the cylinder color. More... | |
std::vector< double > | GetOtherColor () |
Returns Other type of color. More... | |
std::vector< double > | GetPlaneColor () |
Returns the plane color. More... | |
std::vector< double > | GetSphereColor () |
Returns the sphere color. More... | |
void | SetBlendColor (const std::vector< double > &blendColor) |
Sets the blend color Created in NX10.0.0. More... | |
void | SetConeColor (const std::vector< double > &coneColor) |
Sets the cone color Created in NX10.0.0. More... | |
void | SetCurvatureSensitivity (int curvatureSensitivity) |
Sets the curvature sensitivity Created in NX10.0.0. More... | |
void | SetCylinderColor (const std::vector< double > &cylinderColor) |
Sets the cylinder color Created in NX10.0.0. More... | |
void | SetOtherColor (const std::vector< double > &otherColor) |
Sets the other color Created in NX10.0.0. More... | |
void | SetPlaneColor (const std::vector< double > &planeColor) |
Sets the plane color Created in NX10.0.0. More... | |
void | SetSphereColor (const std::vector< double > &sphereColor) |
Sets the sphere color Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class manages the primitive shape detection for a facet body.
To create a new instance of this class, use NXOpen::Facet::FacetModelingCollection::CreateDetectPrimitivesBuilder
Default values.
Property | Value |
---|---|
CurvatureSensitivity |
20 |
Created in NX10.0.0.
void NXOpen::Facet::DetectPrimitivesBuilder::AdjustShapeBoundary | ( | ) |
Adjust shape detection result with selectivity angle
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Facet::DetectPrimitivesBuilder::BlendFactor | ( | ) |
Returns the blend factor
Created in NX10.0.0.
License requirements : None
int NXOpen::Facet::DetectPrimitivesBuilder::CurvatureSensitivity | ( | ) |
Returns the curvature sensitivity
Created in NX10.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Facet::DetectPrimitivesBuilder::FacetSelection | ( | ) |
Returns the facet selection
Created in NX10.0.0.
License requirements : None
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetBlendColor | ( | ) |
Returns the blend color.
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetConeColor | ( | ) |
Returns the cone color.
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetCylinderColor | ( | ) |
Returns the cylinder color.
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetOtherColor | ( | ) |
Returns Other type of color.
All non-primitive shapes are classfied as Other type
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetPlaneColor | ( | ) |
Returns the plane color.
std::vector<double> NXOpen::Facet::DetectPrimitivesBuilder::GetSphereColor | ( | ) |
Returns the sphere color.
void NXOpen::Facet::DetectPrimitivesBuilder::SetBlendColor | ( | const std::vector< double > & | blendColor | ) |
Sets the blend color
Created in NX10.0.0.
License requirements : None
blendColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::DetectPrimitivesBuilder::SetConeColor | ( | const std::vector< double > & | coneColor | ) |
Sets the cone color
Created in NX10.0.0.
License requirements : None
coneColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::DetectPrimitivesBuilder::SetCurvatureSensitivity | ( | int | curvatureSensitivity | ) |
Sets the curvature sensitivity
Created in NX10.0.0.
License requirements : None
curvatureSensitivity | curvaturesensitivity |
void NXOpen::Facet::DetectPrimitivesBuilder::SetCylinderColor | ( | const std::vector< double > & | cylinderColor | ) |
Sets the cylinder color
Created in NX10.0.0.
License requirements : None
cylinderColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::DetectPrimitivesBuilder::SetOtherColor | ( | const std::vector< double > & | otherColor | ) |
Sets the other color
Created in NX10.0.0.
License requirements : None
otherColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::DetectPrimitivesBuilder::SetPlaneColor | ( | const std::vector< double > & | planeColor | ) |
Sets the plane color
Created in NX10.0.0.
License requirements : None
planeColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::DetectPrimitivesBuilder::SetSphereColor | ( | const std::vector< double > & | sphereColor | ) |
Sets the sphere color
Created in NX10.0.0.
License requirements : None
sphereColor | Array of 3 RGB values, each between 0 and 1 |