NX Open C++ Reference Guide
|
Represents a NXOpen::Facet::DecimateFacetBodyBuilder . More...
Public Types | |
enum | DecimateMethodType { DecimateMethodTypeChordalDeviation, DecimateMethodTypeSmallestFacet, DecimateMethodTypePercentage } |
Decimate Method. More... | |
Public Member Functions | |
double | AngleThreshold () |
Returns the value indicating maximum angle, where any facets with a larger relative angle are not reduced. More... | |
NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType | DecimateMethod () |
Returns the decimation method Created in NX7.5.0. More... | |
NXOpen::Facet::SelectFacetedBodyList * | FacetBodies () |
Returns the facet bodies to be decimated Created in NX7.5.0. More... | |
bool | IsEditCopy () |
Returns the value indicating if a copy of the facet body to be decimated without altering the original Created in NX7.5.0. More... | |
bool | IsLockBoundary () |
Returns the value indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact Created in NX7.5.0. More... | |
double | MinimumArea () |
Returns the value indicating area of the smallest facet that is to be retained. More... | |
double | Percentage () |
Returns the value indicating percentage by which facet count is to be reduced. More... | |
NXOpen::GeometricUtilities::BoundaryDefinitionBuilderList * | RegionList () |
Returns an optional list of regions on the facet bodies to be decimated. More... | |
void | SetAngleThreshold (double angleThreshold) |
Sets the value indicating maximum angle, where any facets with a larger relative angle are not reduced. More... | |
void | SetDecimateMethod (NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType decimateMethod) |
Sets the decimation method Created in NX7.5.0. More... | |
void | SetEditCopy (bool isEditCopy) |
Sets the value indicating if a copy of the facet body to be decimated without altering the original Created in NX7.5.0. More... | |
void | SetLockBoundary (bool isLockBoundary) |
Sets the value indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact Created in NX7.5.0. More... | |
void | SetMinimumArea (double minimumArea) |
Sets the value indicating area of the smallest facet that is to be retained. More... | |
void | SetPercentage (double percentage) |
Sets the value indicating percentage by which facet count is to be reduced. More... | |
void | SetTolerance (double tolerance) |
Sets the value indicating maximum chordal deviation from the original facet body. More... | |
double | Tolerance () |
Returns the value indicating maximum chordal deviation from the original facet body. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Facet::DecimateFacetBodyBuilder .
Decimate Body Builder is a function to facilitate the reduction of data by reducing the density of facets while keeping the general shape in tact. Three different methods are provided to reduce the data.
To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateDecimateFacetBodyBuilder
Default values.
Property | Value |
---|---|
AngleThreshold |
15 |
DecimateMethod |
ChordalDeviation |
IsEditCopy |
0 |
IsLockBoundary |
0 |
MinimumArea |
1 |
Percentage |
10 |
Tolerance |
0.25 |
Created in NX7.5.0.
Decimate Method.
double NXOpen::Facet::DecimateFacetBodyBuilder::AngleThreshold | ( | ) |
Returns the value indicating maximum angle, where any facets with a larger relative angle are not reduced.
This allows sharp edges to be retained.
Created in NX7.5.0.
License requirements : None
NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethod | ( | ) |
Returns the decimation method
Created in NX7.5.0.
License requirements : None
NXOpen::Facet::SelectFacetedBodyList* NXOpen::Facet::DecimateFacetBodyBuilder::FacetBodies | ( | ) |
Returns the facet bodies to be decimated
Created in NX7.5.0.
License requirements : None
bool NXOpen::Facet::DecimateFacetBodyBuilder::IsEditCopy | ( | ) |
Returns the value indicating if a copy of the facet body to be decimated without altering the original
Created in NX7.5.0.
License requirements : None
bool NXOpen::Facet::DecimateFacetBodyBuilder::IsLockBoundary | ( | ) |
Returns the value indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact
Created in NX7.5.0.
License requirements : None
double NXOpen::Facet::DecimateFacetBodyBuilder::MinimumArea | ( | ) |
Returns the value indicating area of the smallest facet that is to be retained.
All the facets smaller than the minimum area are removed. This value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypeSmallestFacet .
Created in NX7.5.0.
License requirements : None
double NXOpen::Facet::DecimateFacetBodyBuilder::Percentage | ( | ) |
Returns the value indicating percentage by which facet count is to be reduced.
This value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypePercentage .
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::BoundaryDefinitionBuilderList* NXOpen::Facet::DecimateFacetBodyBuilder::RegionList | ( | ) |
Returns an optional list of regions on the facet bodies to be decimated.
Created in NX7.5.0.
License requirements : None
void NXOpen::Facet::DecimateFacetBodyBuilder::SetAngleThreshold | ( | double | angleThreshold | ) |
Sets the value indicating maximum angle, where any facets with a larger relative angle are not reduced.
This allows sharp edges to be retained.
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
angleThreshold | anglethreshold |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetDecimateMethod | ( | NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType | decimateMethod | ) |
Sets the decimation method
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
decimateMethod | decimatemethod |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetEditCopy | ( | bool | isEditCopy | ) |
Sets the value indicating if a copy of the facet body to be decimated without altering the original
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
isEditCopy | iseditcopy |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetLockBoundary | ( | bool | isLockBoundary | ) |
Sets the value indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
isLockBoundary | islockboundary |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetMinimumArea | ( | double | minimumArea | ) |
Sets the value indicating area of the smallest facet that is to be retained.
All the facets smaller than the minimum area are removed. This value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypeSmallestFacet .
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
minimumArea | minimumarea |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetPercentage | ( | double | percentage | ) |
Sets the value indicating percentage by which facet count is to be reduced.
This value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypePercentage .
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
percentage | percentage |
void NXOpen::Facet::DecimateFacetBodyBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the value indicating maximum chordal deviation from the original facet body.
The value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypeChordalDeviation .
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
tolerance | tolerance |
double NXOpen::Facet::DecimateFacetBodyBuilder::Tolerance | ( | ) |
Returns the value indicating maximum chordal deviation from the original facet body.
The value is used when NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodType is NXOpen::Facet::DecimateFacetBodyBuilder::DecimateMethodTypeChordalDeviation .
Created in NX7.5.0.
License requirements : None