NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::DraftingFeatureControlFrameBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateDraftingFeatureControlFrameBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Annotations::ForeshorteningSymbolBuilder * | ForeshorteningSymbol () |
Returns the foreshortening symbol builder Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::FeatureControlFrameBuilder | |
NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic | Characteristic () |
Returns the characteristic Created in NX6.0.0. More... | |
void | FeatureControlFrameData (std::vector< NXOpen::Annotations::FeatureControlFrameDataBuilder * > &featureControlFrameDataBuilders) |
The feature control frame data list Created in NX6.0.0. More... | |
NXOpen::Annotations::FeatureControlFrameDataBuilderList * | FeatureControlFrameDataList () |
Returns the feature control frame data list Created in NX6.0.0. More... | |
NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle | FrameStyle () |
Returns the frame style Created in NX6.0.0. More... | |
void | InheritFrom (NXOpen::Annotations::BaseFcf *inheritTag) |
The feature control frame is inherited form existing feature control frame. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the NXOpen::Annotations::OriginBuilder for the annotation Created in NX6.0.0. More... | |
void | SetCharacteristic (NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic characteristic) |
Sets the characteristic Created in NX6.0.0. More... | |
void | SetFrameStyle (NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle frameStyle) |
Sets the frame style Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX6.0.0. More... | |
NXOpen::Annotations::TextWithSymbolsBuilder * | Text () |
Returns the text Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Annotations::FeatureControlFrameBuilder | |
enum | FcfCharacteristic { FcfCharacteristicStraightness, FcfCharacteristicFlatness, FcfCharacteristicCircularity, FcfCharacteristicCylindricity, FcfCharacteristicProfileOfALine, FcfCharacteristicProfileOfASurface, FcfCharacteristicAngularity, FcfCharacteristicPerpendicularity, FcfCharacteristicParallelism, FcfCharacteristicPosition, FcfCharacteristicConcentricity, FcfCharacteristicSymmetry, FcfCharacteristicCircularRunout, FcfCharacteristicTotalRunout, FcfCharacteristicAxisIntersection } |
Specifies the characteristitic of the feature control frame. More... | |
enum | FcfFrameStyle { FcfFrameStyleSingleFrame, FcfFrameStyleCompositeFrame } |
Specifies whether the feature control frame is a single frame or composite. More... | |
Represents a NXOpen::Annotations::DraftingFeatureControlFrameBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateDraftingFeatureControlFrameBuilder
Default values.
Property | Value |
---|---|
Characteristic |
Straightness |
FrameStyle |
SingleFrame |
Created in NX6.0.0.
NXOpen::Annotations::ForeshorteningSymbolBuilder* NXOpen::Annotations::DraftingFeatureControlFrameBuilder::ForeshorteningSymbol | ( | ) |
Returns the foreshortening symbol builder
Created in NX10.0.0.
License requirements : None