NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::ForeshorteningSymbolBuilder Class Reference

Represents a NXOpen::Annotations::ForeshorteningSymbolBuilder builder
There is no KF creator for this class. More...

Inheritance diagram for NXOpen::Annotations::ForeshorteningSymbolBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

void AddSymbol (const NXOpen::Point3d &locations)
 Add the foreshortening symbol
Created in NX10.0.0. More...
 
void DeleteSymbol (int symbolIndex)
 Delete the foreshortening symbol
Created in NX10.0.0. More...
 
std::vector< NXOpen::Point3dGetSymbols (std::vector< int > &indices)
 Get the foreshortening symbol. More...
 
void ModifySymbol (int symbolIndex, const NXOpen::Point3d &locations)
 Modify the foreshortening symbol
Created in NX10.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Annotations::ForeshorteningSymbolBuilder builder
There is no KF creator for this class.



Created in NX10.0.0.

Member Function Documentation

void NXOpen::Annotations::ForeshorteningSymbolBuilder::AddSymbol ( const NXOpen::Point3d locations)

Add the foreshortening symbol
Created in NX10.0.0.



License requirements : None

Parameters
locationslocations
void NXOpen::Annotations::ForeshorteningSymbolBuilder::DeleteSymbol ( int  symbolIndex)

Delete the foreshortening symbol
Created in NX10.0.0.



License requirements : None

Parameters
symbolIndexsymbolindex
std::vector<NXOpen::Point3d> NXOpen::Annotations::ForeshorteningSymbolBuilder::GetSymbols ( std::vector< int > &  indices)

Get the foreshortening symbol.

Returns

Created in NX10.0.0.

License requirements : None
Parameters
indicesindices
void NXOpen::Annotations::ForeshorteningSymbolBuilder::ModifySymbol ( int  symbolIndex,
const NXOpen::Point3d locations 
)

Modify the foreshortening symbol
Created in NX10.0.0.



License requirements : None

Parameters
symbolIndexsymbolindex
locationslocations
virtual bool NXOpen::Annotations::ForeshorteningSymbolBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.