NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::FeatureControlFrameBuilder
This is an abstract class, and cannot be instantiated.
More...
Public Types | |
enum | FcfCharacteristic { FcfCharacteristicStraightness, FcfCharacteristicFlatness, FcfCharacteristicCircularity, FcfCharacteristicCylindricity, FcfCharacteristicProfileOfALine, FcfCharacteristicProfileOfASurface, FcfCharacteristicAngularity, FcfCharacteristicPerpendicularity, FcfCharacteristicParallelism, FcfCharacteristicPosition, FcfCharacteristicConcentricity, FcfCharacteristicSymmetry, FcfCharacteristicCircularRunout, FcfCharacteristicTotalRunout, FcfCharacteristicAxisIntersection } |
Specifies the characteristitic of the feature control frame. More... | |
enum | FcfFrameStyle { FcfFrameStyleSingleFrame, FcfFrameStyleCompositeFrame } |
Specifies whether the feature control frame is a single frame or composite. More... | |
Public Member Functions | |
NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic | Characteristic () |
Returns the characteristic Created in NX6.0.0. More... | |
void | FeatureControlFrameData (std::vector< NXOpen::Annotations::FeatureControlFrameDataBuilder * > &featureControlFrameDataBuilders) |
The feature control frame data list Created in NX6.0.0. More... | |
NXOpen::Annotations::FeatureControlFrameDataBuilderList * | FeatureControlFrameDataList () |
Returns the feature control frame data list Created in NX6.0.0. More... | |
NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle | FrameStyle () |
Returns the frame style Created in NX6.0.0. More... | |
void | InheritFrom (NXOpen::Annotations::BaseFcf *inheritTag) |
The feature control frame is inherited form existing feature control frame. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the NXOpen::Annotations::OriginBuilder for the annotation Created in NX6.0.0. More... | |
void | SetCharacteristic (NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic characteristic) |
Sets the characteristic Created in NX6.0.0. More... | |
void | SetFrameStyle (NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle frameStyle) |
Sets the frame style Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX6.0.0. More... | |
NXOpen::Annotations::TextWithSymbolsBuilder * | Text () |
Returns the text Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::FeatureControlFrameBuilder
This is an abstract class, and cannot be instantiated.
Default values.
Property | Value |
---|---|
Text.CustomSymbolScale |
1.0 |
Text.SymbolAspectRatio |
1.0 |
Text.SymbolHeight |
25.4 (millimeters part), 1.0 (inches part) |
Text.SymbolLength |
25.4 (millimeters part), 1.0 (inches part) |
Text.SymbolPreferences |
UseCurrent |
Text.SymbolScale |
1.0 |
Text.SymbolSizeMethod |
ScaleAndAspectRatio |
Created in NX6.0.0.
Specifies the characteristitic of the feature control frame.
NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic NXOpen::Annotations::FeatureControlFrameBuilder::Characteristic | ( | ) |
Returns the characteristic
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::FeatureControlFrameBuilder::FeatureControlFrameData | ( | std::vector< NXOpen::Annotations::FeatureControlFrameDataBuilder * > & | featureControlFrameDataBuilders | ) |
The feature control frame data list
Created in NX6.0.0.
License requirements : None
featureControlFrameDataBuilders | feature control frame data builders |
NXOpen::Annotations::FeatureControlFrameDataBuilderList* NXOpen::Annotations::FeatureControlFrameBuilder::FeatureControlFrameDataList | ( | ) |
Returns the feature control frame data list
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle NXOpen::Annotations::FeatureControlFrameBuilder::FrameStyle | ( | ) |
Returns the frame style
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::FeatureControlFrameBuilder::InheritFrom | ( | NXOpen::Annotations::BaseFcf * | inheritTag | ) |
The feature control frame is inherited form existing feature control frame.
Created in NX8.5.0.
License requirements : None
inheritTag | inherittag |
NXOpen::Annotations::LeaderBuilder* NXOpen::Annotations::FeatureControlFrameBuilder::Leader | ( | ) |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::FeatureControlFrameBuilder::Origin | ( | ) |
Returns the NXOpen::Annotations::OriginBuilder for the annotation
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::FeatureControlFrameBuilder::SetCharacteristic | ( | NXOpen::Annotations::FeatureControlFrameBuilder::FcfCharacteristic | characteristic | ) |
Sets the characteristic
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
characteristic | characteristic |
void NXOpen::Annotations::FeatureControlFrameBuilder::SetFrameStyle | ( | NXOpen::Annotations::FeatureControlFrameBuilder::FcfFrameStyle | frameStyle | ) |
Sets the frame style
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
frameStyle | framestyle |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::FeatureControlFrameBuilder::Style | ( | ) |
Returns the style
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::TextWithSymbolsBuilder* NXOpen::Annotations::FeatureControlFrameBuilder::Text | ( | ) |
Returns the text
Created in NX6.0.0.
License requirements : None