NXOpen .NET Reference Guide
|
Represents a RealScale for UI Styler More...
Classes | |
class | _RealScaleDragAdapter |
class | _RealScaleValueChangedAdapter |
Public Member Functions | |
unsafe void | AddDragHandler (NXOpen.UIStyler.RealScale.Drag dragevent, bool isDialogLaunchingEvent) |
Registers dtag callback. More... | |
unsafe void | AddValueChangedHandler (NXOpen.UIStyler.RealScale.ValueChanged valuechangedevent, bool isDialogLaunchingEvent) |
Called when a dialog user moves the slider up and down the scale. More... | |
delegate NXOpen.UIStyler.DialogState | Drag (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user moves the slider to a new position. More... | |
unsafe void | SetDecimalPrecision (int digits) |
Sets decimal precision More... | |
unsafe void | SetLabels (string minimumLabel, string maximumLabel) |
Sets labels More... | |
unsafe void | SetLimits (double minimumValue, double maximumValue) |
Sets limits More... | |
delegate NXOpen.UIStyler.DialogState | ValueChanged (NXOpen.UIStyler.StylerEvent eventobject) |
More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | ItemValue [get, set] |
Returns or sets the item value More... | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a RealScale for UI Styler
Created in NX5.0.0
|
inline |
Registers dtag callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
dragevent | Callback for add drag event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
|
inline |
Called when a dialog user moves the slider up and down the scale.
For example, if a user moves the slider from 0.0 to 10.0, the dialog calls the drag callback 100 times, one for each value that the slider moves across. Do not terminate the dialog with a drag callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0
License requirements: None.
valuechangedevent | Callback for value changed event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.RealScale.Drag | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user moves the slider to a new position.
Do not terminate the dialog with a value-changed callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Sets decimal precision
Created in NX5.0.0
License requirements: None.
digits | The number significant digits |
|
inline |
Sets labels
Created in NX5.0.0
License requirements: None.
minimumLabel | String minimum label |
maximumLabel | String maximum label |
|
inline |
Sets limits
Created in NX5.0.0
License requirements: None.
minimumValue | Real minimum value |
maximumValue | Real maximum value |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.RealScale.ValueChanged | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
getset |
Returns or sets the item value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sensitivity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.