NXOpen .NET Reference Guide
|
Represents a Styler Item More...
Public Types | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents a Styler Item
Created in NX5.0.0
Describes kind of action to be taken from callbac.
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Gets the dialog item type.
User can write programs to query this attribute and determine the type of a dialog item in order to determine what further actions should be taken.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns initialized dialog item attachment information
Created in NX5.0.0
License requirements: None.
|
inline |
Equates two styler items
Created in NX5.0.0
License requirements: None.
itemToCompare | styler item to compare |
|
inline |
Specifies the updated dialog item attachment information
Created in NX5.0.0
License requirements: None.
attachment | attachment object |