NXOpen .NET Reference Guide
|
Represents an Attachment for UI Styler More...
Public Types | |
enum | AttachType { Dialog, Default, None, NoChange, Item } |
Represents alignment option for Styler Item More... | |
Public Member Functions | |
unsafe void | SetAttachTypeLeft (NXOpen.UIStyler.Attachment.AttachType attachTypeLeft) |
Sets the attach type left More... | |
unsafe void | SetAttachTypeRight (NXOpen.UIStyler.Attachment.AttachType attachTypeRight) |
Sets the attach type right More... | |
unsafe void | SetAttachTypeTop (NXOpen.UIStyler.Attachment.AttachType attachTypeTop) |
Sets the attach type top More... | |
unsafe void | SetCenter (bool isCenter) |
Sets whether the dialog item is at the center More... | |
unsafe void | SetLeftDialogItem (string leftItemIdentifire) |
Sets the left dialog item More... | |
unsafe void | SetLeftOffset (int offsetLeft) |
Sets the left offset More... | |
unsafe void | SetRightDialogItem (string rightItemIdentifire) |
Sets the right dialog item More... | |
unsafe void | SetRightOffset (int offsetRight) |
Sets the right offset More... | |
unsafe void | SetTopDialogItem (string topItemIdentifire) |
Sets the top dialog item More... | |
unsafe void | SetTopOffset (int offsetTop) |
Sets the top offset More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents an Attachment for UI Styler
Created in NX5.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Sets the attach type left
Created in NX5.0.0
License requirements: None.
attachTypeLeft |
|
inline |
Sets the attach type right
Created in NX5.0.0
License requirements: None.
attachTypeRight |
|
inline |
Sets the attach type top
Created in NX5.0.0
License requirements: None.
attachTypeTop | attach_type_top |
|
inline |
Sets whether the dialog item is at the center
Created in NX5.0.0
License requirements: None.
isCenter | center |
|
inline |
Sets the left dialog item
Created in NX5.0.0
License requirements: None.
leftItemIdentifire | Left item identifier |
|
inline |
Sets the left offset
Created in NX5.0.0
License requirements: None.
offsetLeft |
|
inline |
Sets the right dialog item
Created in NX5.0.0
License requirements: None.
rightItemIdentifire | Right item identifier |
|
inline |
Sets the right offset
Created in NX5.0.0
License requirements: None.
offsetRight |
|
inline |
Sets the top dialog item
Created in NX5.0.0
License requirements: None.
topItemIdentifire | Top item identifier |
|
inline |
Sets the top offset
Created in NX5.0.0
License requirements: None.
offsetTop |