NXOpen .NET Reference Guide
|
Represents a OptionToggle for UI Styler More...
Classes | |
class | _OptionToggleActivateAdapter |
class | _OptionToggleValueChangedAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects an option from the menu More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.OptionToggle.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | AddValueChangedHandler (NXOpen.UIStyler.OptionToggle.ValueChanged valuechangedevent, bool isDialogLaunchingEvent) |
Registers value change callback. More... | |
unsafe string[] | GetItems () |
Returns the items More... | |
unsafe int | GetItemValue (out bool setCheck) |
Returns item value More... | |
unsafe bool | GetSensitivity () |
Returns the sesitivity More... | |
unsafe void | SetBitmaps (string[] bitmaps) |
Set bitmaps More... | |
unsafe void | SetDefaultAction () |
Sets default action More... | |
unsafe void | SetItems (string[] strListArray) |
Sets items in the array More... | |
unsafe void | SetItemValue (int subitemIndex, bool setCheck) |
Sets item value More... | |
unsafe void | SetLabel (string strLabel) |
Sets label More... | |
unsafe void | SetSensitivity (int subitemIndex, bool type) |
Set the sesitivity More... | |
delegate NXOpen.UIStyler.DialogState | ValueChanged (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user clicks on the button or presses the spacebar when the button has keyboard focus. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a OptionToggle for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.OptionToggle.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects an option from the menu
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | Callback for activate event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
|
inline |
Registers value change callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
valuechangedevent | Callback for value changed event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
|
inline |
Returns the items
Created in NX5.0.0
License requirements: None.
|
inline |
Returns item value
Created in NX5.0.0
License requirements: None.
setCheck |
|
inline |
Returns the sesitivity
Created in NX5.0.0
License requirements: None.
|
inline |
Set bitmaps
Created in NX5.0.0
License requirements: None.
bitmaps | An array of one or more bitmap filenames. If all bitmaps for the option menu reside in the same file, specify an array of just one entry, which contains the bitmap filename for this attribute. All existing choices for the option menu remain intact when this attribute is set. Only the bitmaps are changed. Note that the number of bitmaps must match the number of existing choices. |
|
inline |
Sets default action
Created in NX5.0.0
License requirements: None.
|
inline |
Sets items in the array
Created in NX5.0.0
License requirements: None.
strListArray | An array of new choices to be used for the dialog item. Note that this removes all existing choices (both text and bitmaps). |
|
inline |
Sets item value
Created in NX5.0.0
License requirements: None.
subitemIndex | Zero-based index indicating the choice to be selected. It must be in the range of existing choices. |
setCheck | TRUE if set, FALSE if unset. |
|
inline |
Sets label
Created in NX5.0.0
License requirements: None.
strLabel | Text to be set for the tool tip. |
|
inline |
Set the sesitivity
Created in NX5.0.0
License requirements: None.
subitemIndex | If the entire dialog item should change to the new Sensitivity state, set this field to UF_STYLER_NO_SUB_INDEX. If only one sub-item should change to the new sensitivity state, set this field to its zero-based index. |
type | TRUE if sensitive, FALSE if insensitive |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.OptionToggle.ValueChanged | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user clicks on the button or presses the spacebar when the button has keyboard focus.
Do not terminate the dialog with a value-changed callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
getset |
Returns or sets the visibility
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.