NXOpen .NET Reference Guide
|
Represents a OptionMenu for UI Styler. More...
Classes | |
class | _OptionMenuActivateAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects an option from the menu. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.OptionMenu.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe string[] | GetBitmap () |
Returns an array of bitmaps More... | |
unsafe string[] | GetItems () |
Returns an array if items More... | |
unsafe bool | GetSensitivity () |
Gets the sensitivity More... | |
unsafe void | SetBitmap (string[] bitmaps) |
Set an array of bitmap filenames More... | |
unsafe void | SetItems (string[] strListArray) |
Set an array of items More... | |
unsafe void | SetLabel (string strLabel) |
Sets label More... | |
unsafe void | SetSensitivity (int subitemIndex, bool type) |
Sets the sensitivity More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | ItemValue [get, set] |
Returns or sets the item value More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a OptionMenu for UI Styler.
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.OptionMenu.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects an option from the menu.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | Callback for activate event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
|
inline |
Returns an array of bitmaps
Created in NX5.0.0
License requirements: None.
|
inline |
Returns an array if items
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the sensitivity
Created in NX5.0.0
License requirements: None.
|
inline |
Set an array of bitmap filenames
Created in NX5.0.0
License requirements: None.
bitmaps | An array of one or more bitmap filenames. If all bitmaps for the option menu reside in the same file, specify an array of just one entry, which contains the bitmap filename for this attribute. All existing choices for the option menu remains intact when this attribute is set. Only the bitmaps are changed. Note that the number of bitmaps must match the number of existing choices. |
|
inline |
Set an array of items
Created in NX5.0.0
License requirements: None.
strListArray | An array of new choices to be used for the dialog item. Note that this removes all existing choices (both text and bitmaps) |
|
inline |
Sets label
Created in NX5.0.0
License requirements: None.
strLabel | Text to be set for the descriptive label. |
|
inline |
Sets the sensitivity
Created in NX5.0.0
License requirements: None.
subitemIndex | If the entire dialog item should change to the new Sensitivity state, set this field to UF_STYLER_NO_SUB_INDEX. If only one subitem should change to the new sensitivity state, set this field to its zero-based index. |
type | TRUE if sensitive, FALSE if insensitive |
|
getset |
Returns or sets the item value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.