NXOpen .NET Reference Guide
|
Represents a IntegerScale for UI Styler More...
Classes | |
class | _IntegerScaleDragAdapter |
class | _IntegerScaleValueChangedAdapter |
Public Member Functions | |
unsafe void | AddDragHandler (NXOpen.UIStyler.IntegerScale.Drag dragevent, bool isDialogLaunchingEvent) |
Registers drag callback. More... | |
unsafe void | AddValueChangedHandler (NXOpen.UIStyler.IntegerScale.ValueChanged valuechangedevent, bool isDialogLaunchingEvent) |
Registers value change callback. More... | |
delegate NXOpen.UIStyler.DialogState | Drag (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user moves the slider up and down the scale. More... | |
unsafe void | SetLabels (string minimumLabel, string maximumLabel) |
Specifies the text for the minimum and maximum label. More... | |
unsafe void | SetLimits (int minimumValue, int maximumValue) |
Specifies the scale's maximum and minimum value. More... | |
delegate NXOpen.UIStyler.DialogState | ValueChanged (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user moves the slider to a new position. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | ItemValue [get, set] |
Returns or sets More... | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of the dialog item. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the dialog item. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a IntegerScale for UI Styler
Created in NX5.0.0
|
inline |
Registers drag callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
dragevent | |
isDialogLaunchingEvent |
|
inline |
Registers value change callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
valuechangedevent | Value changed event |
isDialogLaunchingEvent | True if launch any dialog else False |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.IntegerScale.Drag | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user moves the slider up and down the scale.
For example, if a user moves the slider from 0 to 100, the dialog calls the drag callback 100 times, one for each value that the slider moves across. Do not terminate the dialog with a drag callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Specifies the text for the minimum and maximum label.
By default, the system uses the maximum/minimum value as a text label.
Created in NX5.0.0
License requirements: None.
minimumLabel | minimum limit for label |
maximumLabel | maximum limit for label |
|
inline |
Specifies the scale's maximum and minimum value.
Created in NX5.0.0
License requirements: None.
minimumValue | to set minimum |
maximumValue | to set maximum |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.IntegerScale.ValueChanged | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user moves the slider to a new position.
Do not terminate the dialog with a value-changed callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sensitivity of the dialog item.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the dialog item.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.