NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.ReusePositioningObjectBuilder More...
Public Types | |
enum | CurveExtendToFace { None, Boundary } |
extend to face edges type enum. More... | |
enum | CurveTrim { None, WithinSection } |
trim to each other within section type enum. More... | |
enum | DialogOptions { FromToolbar, FromDialog, ImportPart, ToolingTemplate, FromExpression, ReusableObject } |
the dialog layout options More... | |
enum | SubTypes { PlanarPatternLinear, PlanarPatternCircular, EditSketch, NonPlanarPattern, NonPlanarGeneral } |
the positioning sub types More... | |
enum | Types { PatternLinear, PatternCircular, ImportedData, EditSketch, EditMode = 9, QuickCsys = 7, OffsetCsysPattern, PlanarPattern = 4, NonPlanarPattern, CurvePattern } |
the positioning types More... | |
Public Member Functions | |
unsafe void | AddNewPoint (NXOpen.Point3d pointCoords) |
Add new point coordinates More... | |
unsafe NXOpen.Point | AddPoint (NXOpen.Point3d pointCoords) |
Create a point, then add it to sketch More... | |
unsafe NXOpen.Point | AddPointOnNonPlanar (NXOpen.Point3d pointCoords) |
Create a point on the non-planar face/curve More... | |
unsafe void | AddPoints () |
Adds points to sketch More... | |
unsafe void | CreateCsysOnNonPlanar () |
Creates datum csys pattern on non planar face/curve More... | |
unsafe NXOpen.Features.Feature | CreateOffsetCsysFromSeed () |
Create offset CSYS from seed CSYS More... | |
unsafe void | CreatePointInSketch () |
Creates point pattern in sketch More... | |
unsafe void | CreateSketch (NXOpen.NXObject dropFace, NXOpen.Point3d position) |
Creates new sketch on drop face and location More... | |
unsafe void | DeletePoint (NXOpen.Point point) |
Delete point from sketch More... | |
unsafe void | DeletePointCoordinates (int type, NXOpen.Point3d[] pointCoords) |
Delete point coordinates from sketch More... | |
unsafe void | DeselectNonPlanarObject (NXOpen.NXObject[] delselectedObjs) |
Deselected the edge or non planar face More... | |
unsafe void | EditPoint (NXOpen.Point point, double value, bool isXValue) |
Edits point from sketch More... | |
unsafe void | EditPoint (NXOpen.Point point, double xvalue, double yvalue) |
Edits point from sketch More... | |
unsafe void | EditPointCoordinates (int type, NXOpen.Point3d oldPoint, NXOpen.Point3d newPoint) |
Edit a point coordinates More... | |
unsafe NXOpen.Point | EditPointOnPlanar (NXOpen.Point point, double value, bool isUValue) |
Edits point on the planar face/curve More... | |
unsafe NXOpen.Point | EditPointOnPlanar (NXOpen.Point point, double uValue, double vValue) |
Edits point on the planar face/curve More... | |
unsafe void | ExtendCurve (bool extendToFaceEdges) |
Extend curve status accroding to the extend option More... | |
unsafe void | ExtendCurveFaceEdges (bool extendToFaceEdges) |
Extend curve status accroding to the extend option More... | |
unsafe NXOpen.CoordinateSystem | FindSeedCsysFromPattern (NXOpen.NXObject csysPattern) |
Find the seed CSYS tag from pattern More... | |
unsafe void | FlipCurveDirection () |
Flip offset curve direction More... | |
unsafe void | FlipOffsetCurveDirection () |
Flip offset curve direction More... | |
unsafe void | FreeOcfApplicationData () |
Free OCF applicaion data More... | |
unsafe void | GetAllDatumCsys (out NXOpen.CoordinateSystem[] datumCsys) |
Gets all the datum CSYS tag More... | |
unsafe void | GetCsysFromFeatureSet () |
Get all CSYS tags from positioning feature set More... | |
unsafe bool | GetFeatureSetAttributes () |
Gets attributes from feature set More... | |
unsafe bool | GetNonStandardPoints (out NXOpen.Point3d[] points) |
Gets the point coordinates More... | |
unsafe NXOpen.NXObject | GetOffsetCsysPattern () |
Get the offset datum CSYS pattern More... | |
unsafe void | GetSketchFromFeatureSet () |
Gets sketch tag from feature set More... | |
unsafe void | InitializeWcsLocation (bool saveOldCsys) |
Initialize the origin and orientation of WCS More... | |
unsafe void | LoadPart (string partFileName) |
Imports given part file to current work part More... | |
unsafe void | NonPlanarDeselect (NXOpen.NXObject[] delselectedObjs) |
Deselected the edge or non planar face More... | |
unsafe void | OffsetCurveOnFace (string offsetValue) |
Offset curve on the face More... | |
unsafe void | OffsetDistance (string offsetValue) |
Offset curve on the face More... | |
unsafe void | RepositionBody (NXOpen.Point3d target, NXOpen.Matrix3x3 orient, bool twoPickPositionMode, bool onlyMovePoints) |
Moves the body to the selected point and orientation More... | |
unsafe void | RepositionSketchPoints (NXOpen.Point3d target, NXOpen.Matrix3x3 orient) |
Reposition all sketch points More... | |
unsafe void | SelectBaseFace (NXOpen.ScCollector collTag) |
Select the base face for the curve More... | |
unsafe void | SetAllPointCoordinates () |
Evaluate the points coordinates in sketch More... | |
unsafe void | SetBaseFaceForSection (NXOpen.ScCollector collTag) |
Set base face for section More... | |
unsafe void | SetExtendToFaceEdgesOption (NXOpen.Tooling.ReusePositioningObjectBuilder.CurveExtendToFace extendToFaceEdges) |
Sets the extend option for curve operation. More... | |
unsafe void | SetNonStandardPoints (NXOpen.Point3d[] points, bool isAbsolute) |
Set the point coordinates More... | |
unsafe void | SetPointsInSketch () |
Sets points in sketch More... | |
unsafe void | SetSelectedCurveCollector (NXOpen.Section section) |
Sets the selected curve for non planar face More... | |
unsafe void | SetSketchActive (NXOpen.Sketch sketch) |
Sets the sketch to be active More... | |
unsafe void | SetTrimToFaceEdgesOption (bool trimToFaceEdges) |
Sets the trim option for curve option. More... | |
unsafe void | SyncSectionData (NXOpen.Section section) |
Sync section data for curve type More... | |
unsafe void | TrimCurve (bool trimToFaceEdges) |
Trim curve status accroding to the trim option More... | |
unsafe void | TrimCurveFaceEdges (bool trimToFaceEdges) |
Trim curve status accroding to the trim option More... | |
unsafe void | UpdateDatumCsysByType () |
Update datum CSYS when switch the type More... | |
unsafe void | UpdateQuickCsysPattern () |
Update quick CSYS pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | Angle [get, set] |
Returns or sets the angle value of pattern More... | |
unsafe string | ColumnNumber [get, set] |
Returns or sets the column number of pattern More... | |
unsafe string | CurvePercentage [get, set] |
Returns or sets the percentage value of curve More... | |
unsafe string | DataFile [get, set] |
Returns or sets the imported data file name More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.DialogOptions | DialogOption [get, set] |
Returns or sets the dialog option type that is from toolbar or others More... | |
unsafe bool | Distribution [get, set] |
Returns or sets the distribution mode of pattern point More... | |
unsafe NXOpen.NXObject | DropObject [get, set] |
Returns or sets the drop face required for reattach sketch when using one-pick position method More... | |
unsafe NXOpen.Matrix3x3 | DynamicCsysOrientation [get, set] |
Returns or sets the orientation of dynamic csys More... | |
unsafe NXOpen.Point3d | DynamicCsysOrigin [get, set] |
Returns or sets the origin of dynamic csys More... | |
unsafe NXOpen.Features.Feature | EditFeatureGroup [get, set] |
Returns or sets the feature group created after reuse paste More... | |
unsafe string | EndingUValue [get, set] |
Returns or sets the end U value of non planar face pattern More... | |
unsafe string | EndingVValue [get, set] |
Returns or sets the end V value of non planar face pattern More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.CurveExtendToFace | ExtendToFaceEdgesOption [get] |
Returns the extend option for curve operation. More... | |
unsafe NXOpen.Sketch | ImportedSketch [get, set] |
Returns or sets the imported sketch More... | |
unsafe NXOpen.Point3d | InitialPasteLocation [get, set] |
Returns or sets the initial paste location. More... | |
unsafe string | Length [get, set] |
Returns or sets the length value of pattern More... | |
unsafe string | LibraryName [get, set] |
Returns or sets the library name that is used for the positioning object More... | |
unsafe NXOpen.ScCollector | MultipleFaceCollector [get, set] |
Returns or sets the multiple face for non planar face More... | |
unsafe NXOpen.Point | NewPoint [get, set] |
Returns or sets the new added point More... | |
unsafe NXOpen.CoordinateSystem | OffsetCsysFromQuick [get, set] |
Returns or sets the offset datum CSYS from quick csys More... | |
unsafe NXOpen.Features.Feature | OffsetDatumCsys [get, set] |
Returns or sets the offset datum CSYS More... | |
unsafe string | OffsetValue [get, set] |
Returns or sets the offset value of pattern More... | |
unsafe NXOpen.Tooling.QuickDatumCsysBuilder | QuickCsysData [get, set] |
Returns or sets the quick CSYS data More... | |
unsafe NXOpen.NXObject | ReferenceCsysPattern [get, set] |
Returns or sets the referenced CSYS pattern More... | |
unsafe string | RowNumber [get, set] |
Returns or sets the row number of pattern More... | |
unsafe NXOpen.CoordinateSystem | SeedDatumCsys [get, set] |
Returns or sets the seed datum CSYS More... | |
unsafe bool | SelectedCurve [get, set] |
Returns or sets the flag of the selected curve More... | |
unsafe NXOpen.Section | SelectedCurveCollector [get] |
Returns the selected curve for non planar face More... | |
unsafe bool | SelectedNonPlanarFace [get, set] |
Returns or sets the flag of the selected non-planar face More... | |
unsafe NXOpen.Section | SketchPoint [get] |
Returns the part sketch point section More... | |
unsafe string | StartingUValue [get, set] |
Returns or sets the start U value of non planar face pattern More... | |
unsafe string | StartingVValue [get, set] |
Returns or sets the start V value of non planar face pattern More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.SubTypes | SubType [get, set] |
Returns or sets the positioning object sub type that is from pattern or imported data More... | |
unsafe bool | TrimToFaceEdgesOption [get] |
Returns the trim option for curve option. More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.Types | Type [get, set] |
Returns or sets the positioning object type that is from pattern or imported data More... | |
unsafe bool | UpdatedParameter [get, set] |
Returns or sets the flag of updated parameter for non-planar curve More... | |
unsafe string | UPercentage [get, set] |
Returns or sets the u percentage of non planar face pattern More... | |
unsafe bool | UseFaceCenterAsLocation [get, set] |
Returns or sets an option that indicates whether to use face center as location More... | |
unsafe bool | UseOnePickPositionMethod [get, set] |
Returns or sets the option specifying whether to use one-pick position method for drag/drop More... | |
unsafe bool | UseProjectPoint [get, set] |
Returns or sets an option that indicates whether to use project point if associative point is not in the same plane as sketch More... | |
unsafe string | VPercentage [get, set] |
Returns or sets the v percentage of non planar face pattern More... | |
unsafe string | Width [get, set] |
Returns or sets the width value of pattern More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.ReusePositioningObjectBuilder
Use the NXOpen.Tooling.ReusableObjectManager class to create a ReusePositioningObjectBuilder.
Created in NX11.0.0
the positioning types
|
inline |
Add new point coordinates
Created in NX1847.0.0
License requirements: None.
pointCoords | point coordinates |
|
inline |
Create a point, then add it to sketch
Created in NX11.0.0
License requirements: None.
pointCoords | point coordinates |
|
inline |
Create a point on the non-planar face/curve
Created in NX12.0.0
License requirements: None.
pointCoords | point coordinates |
|
inline |
Adds points to sketch
Created in NX11.0.0
License requirements: None.
|
inline |
Creates datum csys pattern on non planar face/curve
Created in NX12.0.0
License requirements: None.
|
inline |
Create offset CSYS from seed CSYS
Created in NX12.0.0
License requirements: None.
|
inline |
Creates point pattern in sketch
Created in NX11.0.0
License requirements: None.
|
inline |
Creates new sketch on drop face and location
Created in NX11.0.0
License requirements: None.
dropFace | tag of drop face of point |
position | Destination point |
|
inline |
Delete point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
|
inline |
Delete point coordinates from sketch
Created in NX1847.0.0
License requirements: None.
type | |
pointCoords |
|
inline |
Deselected the edge or non planar face
Created in NX12.0.0
License requirements: None.
delselectedObjs | Edge or non planar face |
|
inline |
Edits point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
value | value point coordinates |
isXValue | is the value x or y coordinate |
|
inline |
Edits point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
xvalue | value point x coordinates |
yvalue | value point y coordinates |
|
inline |
Edit a point coordinates
Created in NX1847.0.0
License requirements: None.
type | |
oldPoint | old point coordinates |
newPoint | new point coordinates |
|
inline |
Edits point on the planar face/curve
Created in NX12.0.0
License requirements: None.
point | tag of delete point |
value | value point U,V or percentage on the curve |
isUValue | is the value U or V, or percentage on the curve |
|
inline |
Edits point on the planar face/curve
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
uValue | value point U,V or percentage on the curve |
vValue | value point U,V or percentage on the curve |
|
inline |
Extend curve status accroding to the extend option
Created in NX1847.0.0
License requirements: None.
extendToFaceEdges | Whether the update the curve face edges when extend option turn on/off |
|
inline |
Extend curve status accroding to the extend option
Created in NX12.0.0
License requirements: None.
extendToFaceEdges | Whether the update the curve face edges when extend option turn on/off |
|
inline |
Find the seed CSYS tag from pattern
Created in NX12.0.0
License requirements: None.
csysPattern | Selected csys pattern tag |
|
inline |
Flip offset curve direction
Created in NX1847.0.0
License requirements: None.
|
inline |
Flip offset curve direction
Created in NX12.0.0
License requirements: None.
|
inline |
Free OCF applicaion data
Created in NX12.0.0
License requirements: None.
|
inline |
Gets all the datum CSYS tag
Created in NX12.0.0
License requirements: None.
datumCsys | csys tags |
|
inline |
Get all CSYS tags from positioning feature set
Created in NX12.0.0
License requirements: None.
|
inline |
Gets attributes from feature set
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the point coordinates
Created in NX11.0.0
License requirements: None.
points |
|
inline |
Get the offset datum CSYS pattern
Created in NX12.0.0
License requirements: None.
|
inline |
Gets sketch tag from feature set
Created in NX11.0.0
License requirements: None.
|
inline |
Initialize the origin and orientation of WCS
Created in NX1847.0.0
License requirements: None.
saveOldCsys |
|
inline |
Imports given part file to current work part
Created in NX11.0.0
License requirements: None.
partFileName | Part file name without path |
|
inline |
Deselected the edge or non planar face
Created in NX1847.0.0
License requirements: None.
delselectedObjs | Edge or non planar face |
|
inline |
Offset curve on the face
Created in NX12.0.0
License requirements: None.
offsetValue | offset value |
|
inline |
Offset curve on the face
Created in NX1847.0.0
License requirements: None.
offsetValue | offset value |
|
inline |
Moves the body to the selected point and orientation
Created in NX11.0.0
License requirements: None.
target | Destination point |
orient | Orientation |
twoPickPositionMode | Flag specifying whether to reposition the body based on active sketch plane when using two pick position method to drop the body. If True, reposition the body, else, do nothing. |
onlyMovePoints | Flag specifying whether to move the whole sketch or just the sketch points. If True, reposition the sketch points, else, reposition the whole sketch. |
|
inline |
Reposition all sketch points
Created in NX1847.0.0
License requirements: None.
target | target origin |
orient | target orient |
|
inline |
Select the base face for the curve
Created in NX1847.0.0
License requirements: None.
collTag | Base face collector tag |
|
inline |
Evaluate the points coordinates in sketch
Created in NX1847.0.0
License requirements: None.
|
inline |
Set base face for section
Created in NX12.0.0
License requirements: None.
collTag | Base face collector tag |
|
inline |
Sets the extend option for curve operation.
Created in NX12.0.0
License requirements: None.
extendToFaceEdges |
|
inline |
Set the point coordinates
Created in NX11.0.0
License requirements: None.
points | |
isAbsolute | Flag indicating whether the points is absolute or not |
|
inline |
Sets points in sketch
Created in NX11.0.0
License requirements: None.
|
inline |
Sets the selected curve for non planar face
Created in NX12.0.0
License requirements: None.
section | the selected curve section tag |
|
inline |
Sets the sketch to be active
Created in NX11.0.0
License requirements: None.
sketch |
|
inline |
Sets the trim option for curve option.
Created in NX12.0.0
License requirements: None.
trimToFaceEdges |
|
inline |
Sync section data for curve type
Created in NX1847.0.0
License requirements: None.
section | the selected curve section tag |
|
inline |
Trim curve status accroding to the trim option
Created in NX1847.0.0
License requirements: None.
trimToFaceEdges | Whether the update the curve face edges when trim option turn on/off |
|
inline |
Trim curve status accroding to the trim option
Created in NX12.0.0
License requirements: None.
trimToFaceEdges | Whether the update the curve face edges when trim option turn on/off |
|
inline |
Update datum CSYS when switch the type
Created in NX12.0.0
License requirements: None.
|
inline |
Update quick CSYS pattern
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the angle value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the column number of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the percentage value of curve
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the imported data file name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dialog option type that is from toolbar or others
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distribution mode of pattern point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the drop face required for reattach sketch when using one-pick position method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the orientation of dynamic csys
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the origin of dynamic csys
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feature group created after reuse paste
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end U value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end V value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the extend option for curve operation.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the imported sketch
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial paste location.
This is mainly used to define default paste location of sketch objects
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the library name that is used for the positioning object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the multiple face for non planar face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new added point
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset datum CSYS from quick csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset datum CSYS
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quick CSYS data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the referenced CSYS pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the row number of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the seed datum CSYS
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag of the selected curve
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected curve for non planar face
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the flag of the selected non-planar face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the part sketch point section
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the start U value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the start V value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the positioning object sub type that is from pattern or imported data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the trim option for curve option.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the positioning object type that is from pattern or imported data
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag of updated parameter for non-planar curve
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the u percentage of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets an option that indicates whether to use face center as location
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option specifying whether to use one-pick position method for drag/drop
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets an option that indicates whether to use project point if associative point is not in the same plane as sketch
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the v percentage of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.