NXOpen .NET Reference Guide
|
Represents a collection of ReusableObjects More...
Public Member Functions | |
unsafe NXOpen.Tooling.ReusableObjectPasteBuilder | CreatePasteBuilder () |
Creates a ReusableObjectPasteBuilder More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder | CreatePositioningBuilder () |
Creates a NXOpen.Tooling.ReusePositioningObjectBuilder More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder | CreatePositioningBuilder (NXOpen.Features.Feature positioningObject) |
Creates a NXOpen.Tooling.ReusePositioningObjectBuilder More... | |
unsafe NXOpen.Tooling.QuickDatumCsysBuilder | CreateQuickDatumCsysBuilder () |
Creates a NXOpen.Tooling.QuickDatumCsysBuilder More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents a collection of ReusableObjects
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
|
inline |
Creates a ReusableObjectPasteBuilder
Created in NX8.0.0
License requirements: None.
|
inline |
Creates a NXOpen.Tooling.ReusePositioningObjectBuilder
Created in NX11.0.0
License requirements: None.
|
inline |
Creates a NXOpen.Tooling.ReusePositioningObjectBuilder
Created in NX12.0.0
License requirements: None.
positioningObject | Repositioning feature |
|
inline |
Creates a NXOpen.Tooling.QuickDatumCsysBuilder
Created in NX12.0.0
License requirements: None.
|
get |
Returns the tag of this object.