NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.QuickDatumCsysBuilder builder. More...
Public Types | |
enum | AlignVectors { X, NegativeX, Y, NegativeY, Z, NegativeZ } |
Represents an index to components list type. More... | |
Public Member Functions | |
unsafe NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors | GetAlignVector () |
Gets the align vector type. More... | |
unsafe NXOpen.CoordinateSystem[] | GetCsys () |
Gets the csys. More... | |
unsafe double | GetOffset () |
Gets the offset value. More... | |
unsafe NXOpen.CoordinateSystem | GetOffsetCsys () |
Gets the offset csys. More... | |
unsafe double | GetReferenceDiameter () |
Gets the reference diameter. More... | |
unsafe NXOpen.CoordinateSystem | GetSeedCsys () |
Gets the seed csys. More... | |
unsafe void | RemoveEdges (NXOpen.Edge[] edges) |
Romoves the selected edges. More... | |
unsafe void | SetAlignVector (NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors alignVector) |
Sets the align vector type. More... | |
unsafe void | SetCsys (NXOpen.CoordinateSystem[] csys) |
Sets the csys. More... | |
unsafe void | SetEdges (NXOpen.Edge[] edges) |
Sets the selected edges. More... | |
unsafe void | SetOffset (double offset) |
Sets the reference diameter. More... | |
unsafe void | SetOffsetCsys (NXOpen.CoordinateSystem offsetCsys) |
Sets the offset csys. More... | |
unsafe void | SetReferenceDiameter (double referenceDiameter) |
Sets the reference diameter. More... | |
unsafe void | SetSeedCsys (NXOpen.CoordinateSystem seedCsys) |
Sets the seed csys. More... | |
unsafe void | UpdateOffsetCsys () |
Update the offset csys. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Tooling.QuickDatumCsysBuilder builder.
Use the NXOpen.Tooling.ReusableObjectManager class to create a QuickDatumCsysBuilder.
Created in NX12.0.0
|
inline |
Gets the align vector type.
Created in NX12.0.0
License requirements: None.
|
inline |
Gets the csys.
Created in NX12.0.0
License requirements: None.
|
inline |
Gets the offset value.
Created in NX12.0.0
License requirements: None.
|
inline |
Gets the offset csys.
Created in NX12.0.0
License requirements: None.
|
inline |
Gets the reference diameter.
Created in NX12.0.0
License requirements: None.
|
inline |
Gets the seed csys.
Created in NX12.0.0
License requirements: None.
|
inline |
Romoves the selected edges.
Created in NX12.0.0
License requirements: None.
edges | The Edges. |
|
inline |
Sets the align vector type.
Created in NX12.0.0
License requirements: None.
alignVector |
|
inline |
Sets the csys.
Created in NX12.0.0
License requirements: None.
csys | The Csys. |
|
inline |
Sets the selected edges.
Created in NX12.0.0
License requirements: None.
edges | The Edges. |
|
inline |
Sets the reference diameter.
Created in NX12.0.0
License requirements: None.
offset |
|
inline |
Sets the offset csys.
Created in NX12.0.0
License requirements: None.
offsetCsys |
|
inline |
Sets the reference diameter.
Created in NX12.0.0
License requirements: None.
referenceDiameter |
|
inline |
Sets the seed csys.
Created in NX12.0.0
License requirements: None.
seedCsys |
|
inline |
Update the offset csys.
Created in NX12.0.0
License requirements: None.