NXOpen .NET Reference Guide
|
Represents a builder class that performs Create operations More...
Public Types | |
enum | CheckoutOptionType { Checkin, Checkout, NoChange } |
This enum is used to specify the checkout condition of the dataset for the part to be imported. More... | |
enum | ConversionRule { AsID, AsIDandRevision, WithPrefix, WithSuffix, WithReplaceString } |
This enum is used to specify the conversion rule for NXOpen.PDM.PartOperationImportBuilder.NumberingSourceOption.OSFilename . More... | |
enum | ExistingPartAction { Overwrite, UseExisting, NewRevision, Default } |
This enum is used to specify the default action for import. More... | |
enum | NumberingSourceOption { PartIDGenerator, OSFilename, Attribute } |
This enum is used to specify the default behavior for auto assign. More... | |
enum | Validation { Off, ImportFromPart, RunValidation, RunValidationHybrid, Default } |
This enum is used to specify the validation mode. More... | |
enum | ValidationRuleSetFileBrowseOption { Native, Teamcenter } |
This enum is used to specify the option to browse the validation rule set file from. More... | |
Public Types inherited from NXOpen.PDM.PartOperationBuilder | |
enum | DependentFileSaveAs { All, None } |
This enum is used to specify which dependent files should be saved during the save as operation. More... | |
enum | NonMasterSaveAs { All, None } |
This enum is used to specify which non-master parts should be saved during the save as operation. More... | |
enum | OperationType { SaveAs, Revise, Create, Import } |
Represents an operation type that can be performed on a part More... | |
Public Member Functions | |
unsafe void | AddParts (string[] parts, out string[] errorMsgs) |
Add parts to import More... | |
unsafe void | AddPartsFromFolder (string folderPath, out string[] errorMsgs) |
Add parts to import from selected folder More... | |
unsafe void | AddPartsUsingLogFile (string logFilePath, out string[] errorMsgs) |
Add parts using log file either clone log file or import log file More... | |
unsafe void | ExecuteDryRun () |
Execute the dry run More... | |
unsafe void | GetDefaultProjectInformation (out string[] projectNames, out NXOpen.Session.ProjectAssignmentState[] assignmentStates) |
Get default projects information More... | |
unsafe void | GetDfaFiles (out string[] dfaFiles) |
Get the dfa files More... | |
unsafe void | GetExternalFileObjects (NXOpen.PDM.LogicalObject logicalObject, out NXOpen.NXObject[] objects) |
Gets the external file objects for the given part. More... | |
unsafe NXOpen.PDM.LogicalObject | GetLogicalObjectForPart (string partFilename) |
Gets the known logical object for the given part filename. More... | |
unsafe void | GetUpdatedLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Gets the updated logical object objects for the parts after item type, relation type or master part for nonmaster is set or changed. More... | |
unsafe void | RemoveDfaFile (string filename) |
Remove the dfa file More... | |
unsafe void | ResetAttributes (NXOpen.PDM.LogicalObject[] logicalObjects) |
Clear all attributes from the selected logical objects More... | |
unsafe void | SetDefaultProjectInformation (string[] projectNames, NXOpen.Session.ProjectAssignmentState[] assignmentStates) |
Set default projects information More... | |
unsafe void | SetDfaFiles (string[] dfaFiles) |
Set the dfa files More... | |
unsafe void | SetExistingPartAttributes (NXOpen.PDM.LogicalObject logicalObject, string existingPartCliSpec) |
Set attributes of existing part on the given logical object so that the part gets imported into specified existing item based on action. More... | |
unsafe void | UpdateTeamcenterInformation (NXOpen.PDM.LogicalObject[] logicalObjects) |
Update the Teamcenter information string attribute TCIN_IMPORT_TEAMCENTER_INFORMATION on given logical objects More... | |
unsafe void | ValidateLogicalObjects () |
Validate the user inputs for following things: More... | |
Public Member Functions inherited from NXOpen.PDM.PartOperationBuilder | |
unsafe void | AddRelatedPartToOperate (NXOpen.BasePart basePart, NXOpen.BasePart[] relatedParts, string[] relatedPartsReasons, NXOpen.PDM.PartOperationBuilder.OperationType operation) |
Add related part to the part undergoing an operation. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe void | ClearWarnings () |
Executes method ClearWarningCodeToLogicalObjectsSetMap() which clears m_warningCodeToLogicalObjectsSetMap More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
unsafe void | CreateLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Creates the pre-creation objects for the parts More... | |
unsafe void | CreateNonMasterListForLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Create NonMaster list for the selected logical Object More... | |
unsafe void | CreateSpecificationsForLogicalObjects (NXOpen.PDM.LogicalObject[] logicalObjects) |
Create new specifications for Logical Objects More... | |
unsafe bool | EditNonMasterName (NXOpen.PDM.LogicalObject logicalObject, string oldName, string newName) |
Sets the name the non-master part will get saved as. More... | |
unsafe NXOpen.PDM.AlternateIdManager | GetAlternateIDManager (NXOpen.PDM.LogicalObject logicalObject) |
Create an instance of a NXOpen.PDM.AlternateIdManager class that will be used to create alternate ID information while creating the new part. More... | |
unsafe NXOpen.PDM.PartOperationBuilder.OperationType | GetDialogOperation () |
Returns the dialog operation Applicable only for operation types PartOperationBuilder.OperationType.SaveAs and PartOperationBuilder.OperationType.Revise More... | |
unsafe NXOpen.PDM.ErrorMessageHandler | GetErrorMessageHandler (bool refresh) |
Returns ErrorMessageHandler More... | |
unsafe NXOpen.PDM.PartOperationBuilder.NonMasterSaveAs | GetNonMasterCopyOption (NXOpen.PDM.LogicalObject logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
unsafe string[] | GetNonMasterList (NXOpen.PDM.LogicalObject logicalObject) |
Gets NonMaster list for the given logical Object More... | |
unsafe NXOpen.ErrorList | GetOperationFailures () |
Returns part operation failures More... | |
unsafe bool | IsNonMasterBeingCopied (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Returns whether or not the non master part specified for the given NXOpen.PDM.LogicalObject will actually get saved during the save as operation. More... | |
unsafe void | SetDialogOperation (NXOpen.PDM.PartOperationBuilder.OperationType dialogOperation) |
Sets the dialog operation. More... | |
unsafe void | SetNonMasterSaveAsOption (NXOpen.PDM.LogicalObject logicalObject, NXOpen.PDM.PartOperationBuilder.NonMasterSaveAs saveOption) |
Set the nonmasters saveAs option for given logical object More... | |
unsafe void | SetSelectedNonMasterToSaveAs (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
unsafe void | SetSelectedParts (NXOpen.BasePart[] selectedParts, out NXOpen.BasePart[] failedParts) |
Sets the selected parts. More... | |
unsafe void | ValidateLogicalObjectsToCommit () |
Validates NXOpen.PDM.LogicalObject objects with this builder and udpates the operation failuers. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AddCAENonMastersToImport [get, set] |
Returns or sets the add non master to import More... | |
unsafe bool | AddDfaMixins [get, set] |
Returns or sets the add dfa mixins More... | |
unsafe bool | AssignAlternateIds [get, set] |
Returns or sets the method returns the value indicating whether alternate IDs should be created during import More... | |
unsafe string | AssociatedFilesRootDirectory [get, set] |
Returns or sets the associated files root directory More... | |
unsafe bool | CheckedoutCommentNotMatchError [get, set] |
Returns or sets the method gets the status of the 'Notify if Checkout Comment not Match' Flag so as to pop an error that the previous checkout comment of file which user is trying to override does not match with the checkout comment entered through the dialog. More... | |
unsafe string | CheckoutComment [get, set] |
Returns or sets the method is used to get the comment added by the user while checking in or checking out More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.CheckoutOptionType | CheckoutOption [get, set] |
Returns or sets the method is used to identify id user want to checkout or checkin the file while import More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ConversionRule | ConversionType [get, set] |
Returns or sets the conversion type More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ExistingPartAction | DefaultAction [get, set] |
Returns or sets the default action More... | |
unsafe string | DefaultAlternateIdContext [get, set] |
Returns or sets the method returns the IdContext to be used while assigning alternate IDs during import More... | |
unsafe string | DefaultAlternateIdType [get, set] |
Returns or sets the method returns the IdType to be used while assigning alternate IDs during import More... | |
unsafe string | DefaultDescription [get, set] |
Returns or sets the default description More... | |
unsafe string | DefaultItemType [get, set] |
Returns or sets the default item type More... | |
unsafe string | DefaultName [get, set] |
Returns or sets the default name More... | |
unsafe string | DefaultOwningGroup [get, set] |
Returns or sets the default owning group More... | |
unsafe string | DefaultOwningUser [get, set] |
Returns or sets the default owning user More... | |
unsafe bool | IncludeComponentParts [get, set] |
Returns or sets the include component parts More... | |
unsafe bool | IncludeDependentParts [get, set] |
Returns or sets the include dependent parts More... | |
unsafe bool | NotCheckedoutError [get, set] |
Returns or sets the method gets the status of the 'Notify if Not Checkout' Flag so as to pop an error that the file which user is trying to override is not check-out. More... | |
unsafe string | NumberAttr [get, set] |
Returns or sets the number attr More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.NumberingSourceOption | NumberingSource [get, set] |
Returns or sets the numbering source More... | |
unsafe string | OutputLogFile [get, set] |
Returns or sets the output log file More... | |
unsafe string | PrefixStr [get, set] |
Returns or sets the prefix str More... | |
unsafe bool | ProductInterfaces [get, set] |
Returns or sets the product interfaces More... | |
unsafe bool | PublishJTData [get, set] |
Returns or sets the flag for JT data publishing More... | |
unsafe bool | PublishOptionalInfo [get, set] |
Returns or sets the optional information publishing More... | |
unsafe string | ReplaceWithStr [get, set] |
Returns or sets the replace with str More... | |
unsafe string | RevisionAttr [get, set] |
Returns or sets the revision attr More... | |
unsafe string | StringToReplace [get, set] |
Returns or sets the string to replace More... | |
unsafe string | SuffixStr [get, set] |
Returns or sets the suffix str More... | |
unsafe bool | SyncArrangements [get, set] |
Returns or sets the sync arrangements More... | |
unsafe bool | UseItemTypeFromPartFile [get, set] |
Returns or sets the flag to specify if Import can use the Item Type already present in the part during import More... | |
unsafe bool | ValidationAbortImportOnFail [get, set] |
Returns or sets the validation abort import on fail More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.Validation | ValidationMode [get, set] |
Returns or sets the validation mode More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption | ValidationRuleSetBrowseOption [get, set] |
Returns or sets the validation rule set browse option More... | |
unsafe string | ValidationRuleSetFile [get, set] |
Returns or sets the validation rule set file More... | |
unsafe bool | ValidationTreatOutdatedAsPass [get, set] |
Returns or sets the validation treat outdated as pass More... | |
unsafe bool | ValidationTreatWarningAsPass [get, set] |
Returns or sets the validation treat warning as pass More... | |
Properties inherited from NXOpen.PDM.PartOperationBuilder | |
unsafe string | DefaultDestinationFolder [get, set] |
Returns or sets the default destination folder string for the part being created . More... | |
unsafe NXOpen.PDM.PartOperationBuilder.DependentFileSaveAs | DependentFileSaveAsOption [get, set] |
Returns or sets the Dependent files Save As option. More... | |
unsafe bool | ReplaceAllComponents [get, set] |
Returns or sets the replace all components. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder class that performs Create operations
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateImportOperationBuilder
Default values.
Property | Value |
---|---|
CheckedoutCommentNotMatchError |
0 |
CheckoutOption |
NoChange |
ConversionType |
AsID |
DefaultAction |
Overwrite |
IncludeComponentParts |
1 |
IncludeDependentParts |
0 |
NotCheckedoutError |
0 |
NumberingSource |
PartIDGenerator |
PublishJTData |
0 |
UseItemTypeFromPartFile |
0 |
ValidationAbortImportOnFail |
0 |
ValidationMode |
Off |
ValidationRuleSetBrowseOption |
Native |
ValidationTreatOutdatedAsPass |
0 |
ValidationTreatWarningAsPass |
1 |
Created in NX10.0.0
This enum is used to specify the conversion rule for NXOpen.PDM.PartOperationImportBuilder.NumberingSourceOption.OSFilename .
Enumerator | |
---|---|
AsID | |
AsIDandRevision | |
WithPrefix | |
WithSuffix | |
WithReplaceString |
|
inline |
Add parts to import
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
parts | |
errorMsgs |
|
inline |
Add parts to import from selected folder
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
folderPath | |
errorMsgs |
|
inline |
Add parts using log file either clone log file or import log file
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
logFilePath | |
errorMsgs |
|
inline |
Execute the dry run
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Get default projects information
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
projectNames | names of the projects |
assignmentStates | assignment states |
|
inline |
Get the dfa files
Created in NX10.0.0
License requirements: None.
dfaFiles |
|
inline |
Gets the external file objects for the given part.
Created in NX1847.0.0
License requirements: None.
logicalObject | |
objects |
|
inline |
Gets the known logical object for the given part filename.
Created in NX10.0.0
License requirements: None.
partFilename |
|
inline |
Gets the updated logical object objects for the parts after item type, relation type or master part for nonmaster is set or changed.
Created in NX10.0.0
License requirements: None.
logicalObjects |
|
inline |
Remove the dfa file
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
filename |
|
inline |
Clear all attributes from the selected logical objects
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
logicalObjects |
|
inline |
Set default projects information
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
projectNames | names of the projects to assign |
assignmentStates | assignment states |
|
inline |
Set the dfa files
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
dfaFiles |
|
inline |
Set attributes of existing part on the given logical object so that the part gets imported into specified existing item based on action.
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
logicalObject | |
existingPartCliSpec |
|
inline |
Update the Teamcenter information string attribute TCIN_IMPORT_TEAMCENTER_INFORMATION on given logical objects
Created in NX10.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
logicalObjects |
|
inline |
Validate the user inputs for following things:
Created in NX10.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the add non master to import
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the add dfa mixins
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method returns the value indicating whether alternate IDs should be created during import
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the associated files root directory
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method gets the status of the 'Notify if Checkout Comment not Match' Flag so as to pop an error that the previous checkout comment of file which user is trying to override does not match with the checkout comment entered through the dialog.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method is used to get the comment added by the user while checking in or checking out
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method is used to identify id user want to checkout or checkin the file while import
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the conversion type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default action
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method returns the IdContext to be used while assigning alternate IDs during import
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method returns the IdType to be used while assigning alternate IDs during import
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default description
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default item type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default owning group
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the default owning user
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the include component parts
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the include dependent parts
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the method gets the status of the 'Notify if Not Checkout' Flag so as to pop an error that the file which user is trying to override is not check-out.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the number attr
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the numbering source
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the output log file
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the prefix str
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the product interfaces
Created in NX10.0.0
Deprecated in NX10.0.2. It is no longer supported.
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the flag for JT data publishing
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the optional information publishing
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the replace with str
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the revision attr
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the string to replace
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the suffix str
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the sync arrangements
Created in NX10.0.0
Deprecated in NX10.0.2. It is no longer supported.
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the flag to specify if Import can use the Item Type already present in the part during import
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation abort import on fail
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation mode
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation rule set browse option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation rule set file
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation treat outdated as pass
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the validation treat warning as pass
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")