NXOpen .NET Reference Guide
|
Represents the class that contains ErrorObjects and Failed Logical Objects. More...
Public Member Functions | |
unsafe NXOpen.ErrorList | GetErrorList () |
Returns ERROR_LIST_s More... | |
unsafe string[] | GetErrorMessages () |
Returns Error Messages More... | |
unsafe string[] | GetWarningMessages () |
Returns Warning Messages More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents the class that contains ErrorObjects and Failed Logical Objects.
Created in NX11.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Returns ERROR_LIST_s
Created in NX11.0.0
License requirements: None.
|
inline |
Returns Error Messages
Created in NX11.0.0
License requirements: None.
|
inline |
Returns Warning Messages
Created in NX11.0.0
License requirements: None.