NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.MotionSolutionBuilder More...
Public Types | |
enum | AnalysisTypes { Dynamic, Static, Control } |
Analysis type The LMS Solver does not support NXOpen.Motion.MotionSolutionBuilder.AnalysisTypes.Control . More... | |
enum | SolutionTypes { Normal, Articulation, Spreadsheet, Flexbody } |
Solution type More... | |
Properties | |
unsafe NXOpen.Motion.AdamsSolverProperty | AdamsSolverProperty [get, set] |
Returns or sets the Adams Solver property More... | |
unsafe NXOpen.Motion.MotionSolutionBuilder.AnalysisTypes | AnalysisType [get, set] |
Returns or sets the analysis type More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.Expression | GravityValueExpression [get] |
Returns the gravity value expression More... | |
unsafe NXOpen.Direction | GravityVector [get, set] |
Returns or sets the gravity vector More... | |
unsafe bool | IsSkipStep [get, set] |
Returns or sets the skipped steps option More... | |
unsafe NXOpen.Motion.LmsSolverProperty | LmsSolverProperty [get, set] |
Returns or sets the LMS Solver property More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Motion.RecurdynSolverProperty | RecurdynSolverProperty [get, set] |
Returns or sets the Recurdyn Solver property More... | |
unsafe string | SkipSteps [get, set] |
Returns or sets the skipped steps More... | |
unsafe NXOpen.Motion.MotionSolutionBuilder.SolutionTypes | SolutionType [get, set] |
Returns or sets the solution type More... | |
unsafe bool | StaticAnalysis [get, set] |
Returns or sets the Static Analysis option More... | |
unsafe int | Step [get, set] |
Returns or sets the step More... | |
unsafe NXOpen.Expression | TimeExpression [get] |
Returns the time expression More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.MotionSolutionBuilder
To create a new instance of this class, use NXOpen.Motion.MotionSolutionCollection.CreateSolutionBuilder
Created in NX5.0.0
Analysis type The LMS Solver does not support NXOpen.Motion.MotionSolutionBuilder.AnalysisTypes.Control .
Enumerator | |
---|---|
Dynamic |
Dynamic or Kinematic analysis |
Static |
Static analysis |
Control |
|
getset |
Returns or sets the Adams Solver property
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the analysis type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the description
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the gravity value expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the gravity vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the skipped steps option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the LMS Solver property
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Recurdyn Solver property
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the skipped steps
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the solution type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Static Analysis option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the step
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the time expression
Created in NX8.5.0
License requirements: None.