NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.RecurdynSolverProperty More...
Public Types | |
enum | StaticIntegratorTypes { NewtonRapson, RobustNewtonRapson } |
Integrator type More... | |
Properties | |
unsafe NXOpen.Expression | CosimSampleTimeExpression [get] |
Returns the sampling time for co-simulation expression More... | |
unsafe string | CosimSimModel [get, set] |
Returns or sets the simulink model for co-simulation More... | |
unsafe NXOpen.Expression | DynamicErrorToleranceExpression [get] |
Returns the dynamic error tolerance expression More... | |
unsafe NXOpen.Expression | DynamicInitialStepSizeExpression [get] |
Returns the dynamic initial step size expression More... | |
unsafe int | DynamicMaxKinIteration [get, set] |
Returns or sets the Maximum kinematic iteration More... | |
unsafe NXOpen.Expression | DynamicMaxStepSizeExpression [get] |
Returns the dynamic max step size expression More... | |
unsafe NXOpen.Expression | DynamicNumericalDampingExpression [get] |
Returns the dynamic numerical damping expression More... | |
unsafe NXOpen.Expression | RedundantViolationToleranceForAngleExpression [get] |
Returns the redundant violation tolerance expression for angle More... | |
unsafe NXOpen.Expression | RedundantViolationToleranceForLengthExpression [get] |
Returns the redundant violation tolerance expression for length More... | |
unsafe NXOpen.Expression | StaticErrorToleranceExpression [get] |
Returns the static error tolerance expression More... | |
unsafe NXOpen.Expression | StaticInitialStepSizeExpression [get] |
Returns the static initial step size expression More... | |
unsafe NXOpen.Motion.RecurdynSolverProperty.StaticIntegratorTypes | StaticIntegratorType [get, set] |
Returns or sets the integrator type More... | |
unsafe int | StaticMaxIteration [get, set] |
Returns or sets the static max iteration More... | |
unsafe NXOpen.Expression | StaticMaxStepSizeExpression [get] |
Returns the static max step size expression More... | |
unsafe NXOpen.Expression | StaticStabilityExpression [get] |
Returns the static stability expression More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.RecurdynSolverProperty
Created in NX5.0.0
|
get |
Returns the sampling time for co-simulation expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the simulink model for co-simulation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the dynamic error tolerance expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the dynamic initial step size expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the Maximum kinematic iteration
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the dynamic max step size expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the dynamic numerical damping expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the redundant violation tolerance expression for angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the redundant violation tolerance expression for length
Created in NX11.0.0
License requirements: None.
|
get |
Returns the static error tolerance expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the static initial step size expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the integrator type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static max iteration
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the static max step size expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the static stability expression
Created in NX8.5.0
License requirements: None.