NXOpen .NET Reference Guide
|
Represents a collection of Driver objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Driver objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
|
inline |
Creates a NXOpen.Motion.AdvancedSolution
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
advancedSolution | NXOpen.Motion.AdvancedSolution to be edited |
|
inline |
Creates an NXOpen.Motion.MotionSolutionBuilder .
This class is used to construct an NXOpen.Motion.MotionSolution object.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
solution | "<see cref="NXOpen.Motion.MotionSolution"> NXOpen.Motion.MotionSolution to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
inline |
Delete the NXOpen.Motion.MotionSolution object of current session.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
tSolution | the NXOpen.Motion.MotionSolution object to be deleted |
ifDeleteResult | Delete the result files if it is true |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Finds the NXOpen.Motion.MotionSolution object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | Name of the Solution object. |
|
inline |
Get the active NXOpen.Motion.MotionSolution object of current session.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Set the active NXOpen.Motion.MotionSolution object of current session.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
activeSolution | the active solution NXOpen.Motion.MotionSolution |
|
inline |
Returns an array of NXOpen.Motion.MotionSolution objects.
|
get |
Returns the tag of this object.