public interface AdmOffsetRegionBuilder extends FeatureBuilder
AdmOffsetRegion
builder
FeatureCollection.createAdmOffsetRegionBuilder(nxopen.features.AdmOffsetRegion)
Property | Value |
---|---|
Distance.Value | 0.0 (millimeters part), 0.0 (inches part) |
FaceToOffset.CoaxialEnabled | 0 |
FaceToOffset.CoplanarAxesEnabled | 0 |
FaceToOffset.CoplanarEnabled | 0 |
FaceToOffset.EqualDiameterEnabled | 0 |
FaceToOffset.OffsetEnabled | 0 |
FaceToOffset.ParallelEnabled | 0 |
FaceToOffset.PerpendicularEnabled | 0 |
FaceToOffset.SymmetricEnabled | 0 |
FaceToOffset.TangentEnabled | 0 |
FaceToOffset.ThicknessChainEnabled | 0 |
FaceToOffset.UseFaceBrowse | 1 |
Modifier and Type | Method and Description |
---|---|
Expression |
distance()
Returns the offset distance
License requirements: None. |
FaceChangeOverflowBehavior |
faceChangeOverflowBehavior()
Returns the face change overflow behavior.
|
FaceRecognitionBuilder |
faceToOffset()
Returns the region faces to offset.
|
boolean |
reverseDirection()
Returns the reverse offset direction
License requirements: None. |
void |
setReverseDirection(boolean reverseDirection)
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
commitFeature, getFeature, hideInternalParentFeatureAfterEdit, parentFeatureInternal, patchSolutionFlag, patchSurfaceFilename, setParentFeatureInternal, setParentFeatureInternal, setPatchSolutionFlag, setPatchSurfaceFilename, setSurroundingPatchSurfaceFilename, showInternalParentFeatureForEdit, surroundingPatchSurfaceFilename, unsetParentFeatureInternal
commit, destroy, getCommittedObjects, getObject, showResults
printTestData, printTestData, tag, tagValue
validate
FaceRecognitionBuilder faceToOffset() throws NXException, RemoteException
FaceRecognitionBuilder
for details.
NXException
RemoteException
Expression distance() throws NXException, RemoteException
NXException
RemoteException
boolean reverseDirection() throws NXException, RemoteException
NXException
RemoteException
void setReverseDirection(boolean reverseDirection) throws NXException, RemoteException
reverseDirection
- the flag of reverse directionNXException
RemoteException
FaceChangeOverflowBehavior faceChangeOverflowBehavior() throws NXException, RemoteException
FaceChangeOverflowBehavior
for details.
NXException
RemoteException
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.