NX Open C++ Reference Guide
|
A collection of NXOpen::Routing::Electrical::JumperConnection objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::Electrical::JumperConnection * | CreateJumperConnection () |
Creates a NXOpen::Routing::Electrical::JumperConnection object. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
A collection of NXOpen::Routing::Electrical::JumperConnection objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.2.
iterator NXOpen::Routing::Electrical::JumperConnectionCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::Electrical::JumperConnection* NXOpen::Routing::Electrical::JumperConnectionCollection::CreateJumperConnection | ( | ) |
Creates a NXOpen::Routing::Electrical::JumperConnection object.
iterator NXOpen::Routing::Electrical::JumperConnectionCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Routing::Electrical::JumperConnectionCollection::Tag | ( | ) | const |
Returns the tag of this object.