NX Open C++ Reference Guide
|
Represents a NXOpen::Routing::Electrical::AssignProxyBuilder . More...
Public Member Functions | |
NXOpen::Point * | Point () |
Returns the position of the proxy port to be created. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the position of the proxy port to be created. More... | |
void | SetVector (NXOpen::Direction *vector) |
Sets the direction of the proxy port to be created. More... | |
NXOpen::Direction * | Vector () |
Returns the direction of the proxy port to be created. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Routing::Electrical::AssignProxyBuilder .
This is used to create a proxy port and assign it to a connector.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignProxyBuilder
Created in NX8.0.0.
NXOpen::Point* NXOpen::Routing::Electrical::AssignProxyBuilder::Point | ( | ) |
Returns the position of the proxy port to be created.
Created in NX8.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
void NXOpen::Routing::Electrical::AssignProxyBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the position of the proxy port to be created.
Created in NX8.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
point | point |
void NXOpen::Routing::Electrical::AssignProxyBuilder::SetVector | ( | NXOpen::Direction * | vector | ) |
Sets the direction of the proxy port to be created.
Created in NX8.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
vector | vector |
NXOpen::Direction* NXOpen::Routing::Electrical::AssignProxyBuilder::Vector | ( | ) |
Returns the direction of the proxy port to be created.
Created in NX8.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")