NX Open C++ Reference Guide
|
Represents a PreferencesAnnotationBuilder. More...
Public Member Functions | |
NXOpen::Diagramming::DiagrammingConnectionlabelhorizontaloffsetposition | ConnectionLabelHorizontalOffsetPosition () |
Returns the horizontal position of the connection tag. More... | |
double | ConnectionLabelOffset () |
Returns the gap between the connection and the tag. More... | |
bool | ConnectionLabelPositionCenter () |
Returns the tag is displayed at the center of the connection. More... | |
NXOpen::Diagramming::DiagrammingConnectionlabelverticaloffsetposition | ConnectionLabelVerticalOffsetPosition () |
Returns the vertical position of the connection tag. More... | |
void | SetConnectionLabelHorizontalOffsetPosition (NXOpen::Diagramming::DiagrammingConnectionlabelhorizontaloffsetposition position) |
Sets the horizontal position of the connection tag. More... | |
void | SetConnectionLabelOffset (double offset) |
Sets the gap between the connection and the tag. More... | |
void | SetConnectionLabelPositionCenter (bool center) |
Sets the tag is displayed at the center of the connection. More... | |
void | SetConnectionLabelVerticalOffsetPosition (NXOpen::Diagramming::DiagrammingConnectionlabelverticaloffsetposition position) |
Sets the vertical position of the connection tag. More... | |
NXOpen::Diagramming::Tables::CellSettingsBuilder * | TablesCellSettings () |
Returns the preferences tabular note settings builder Created in NX12.0.0. More... | |
NXOpen::Diagramming::TextStyleBuilder * | TextStyleConnectionBuilder () |
Returns the connection text style of the Annotation. More... | |
NXOpen::Diagramming::TextStyleBuilder * | TextStyleNoteBuilder () |
Returns the note text style of the Annotation. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a PreferencesAnnotationBuilder.
Created in NX11.0.1.
NXOpen::Diagramming::DiagrammingConnectionlabelhorizontaloffsetposition NXOpen::PID::PreferencesAnnotationBuilder::ConnectionLabelHorizontalOffsetPosition | ( | ) |
Returns the horizontal position of the connection tag.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
double NXOpen::PID::PreferencesAnnotationBuilder::ConnectionLabelOffset | ( | ) |
Returns the gap between the connection and the tag.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
bool NXOpen::PID::PreferencesAnnotationBuilder::ConnectionLabelPositionCenter | ( | ) |
Returns the tag is displayed at the center of the connection.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXOpen::Diagramming::DiagrammingConnectionlabelverticaloffsetposition NXOpen::PID::PreferencesAnnotationBuilder::ConnectionLabelVerticalOffsetPosition | ( | ) |
Returns the vertical position of the connection tag.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
void NXOpen::PID::PreferencesAnnotationBuilder::SetConnectionLabelHorizontalOffsetPosition | ( | NXOpen::Diagramming::DiagrammingConnectionlabelhorizontaloffsetposition | position | ) |
Sets the horizontal position of the connection tag.
Created in NX11.0.1.
License requirements : nx_pid_design_author ("NX P and ID Design Author")
position | position |
void NXOpen::PID::PreferencesAnnotationBuilder::SetConnectionLabelOffset | ( | double | offset | ) |
Sets the gap between the connection and the tag.
Created in NX11.0.1.
License requirements : nx_pid_design_author ("NX P and ID Design Author")
offset | offset |
void NXOpen::PID::PreferencesAnnotationBuilder::SetConnectionLabelPositionCenter | ( | bool | center | ) |
Sets the tag is displayed at the center of the connection.
Created in NX11.0.1.
License requirements : nx_pid_design_author ("NX P and ID Design Author")
center | center |
void NXOpen::PID::PreferencesAnnotationBuilder::SetConnectionLabelVerticalOffsetPosition | ( | NXOpen::Diagramming::DiagrammingConnectionlabelverticaloffsetposition | position | ) |
Sets the vertical position of the connection tag.
Created in NX11.0.1.
License requirements : nx_pid_design_author ("NX P and ID Design Author")
position | position |
NXOpen::Diagramming::Tables::CellSettingsBuilder* NXOpen::PID::PreferencesAnnotationBuilder::TablesCellSettings | ( | ) |
Returns the preferences tabular note settings builder
Created in NX12.0.0.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXOpen::Diagramming::TextStyleBuilder* NXOpen::PID::PreferencesAnnotationBuilder::TextStyleConnectionBuilder | ( | ) |
Returns the connection text style of the Annotation.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXOpen::Diagramming::TextStyleBuilder* NXOpen::PID::PreferencesAnnotationBuilder::TextStyleNoteBuilder | ( | ) |
Returns the note text style of the Annotation.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.