NX Open C++ Reference Guide
|
Represents a CellSettingsBuilder. More...
Public Member Functions | |
NXOpen::Diagramming::Tables::ContentAlignment | ContentAlignment () |
Returns the content alignment of the cell settings. More... | |
NXOpen::NXColor * | FillColor () |
Returns the fill color. More... | |
double | FillOpacity () |
Returns the fill opacity. More... | |
NXOpen::Diagramming::TextStyleBuilder * | GetContentTextStyle () |
Gets context text style . More... | |
NXOpen::Diagramming::Tables::OverflowBehavior | OverflowBehavior () |
Returns the overflow behavior of the cell settings. More... | |
void | SetContentAlignment (NXOpen::Diagramming::Tables::ContentAlignment contentAlignment) |
Sets the content alignment of the cell settings. More... | |
void | SetFillColor (NXOpen::NXColor *colorId) |
Sets the fill color. More... | |
void | SetFillOpacity (double opacity) |
Sets the fill opacity. More... | |
void | SetOverflowBehavior (NXOpen::Diagramming::Tables::OverflowBehavior overflowBehavior) |
Sets the overflow behavior of the cell settings. More... | |
void | SetZeroDisplay (NXOpen::Diagramming::Tables::ZeroDisplay zeroDisplay) |
Sets the zero display of the cell settings. More... | |
NXOpen::Diagramming::Tables::ZeroDisplay | ZeroDisplay () |
Returns the zero display of the cell settings. More... | |
Public Member Functions inherited from NXOpen::Diagramming::BaseTaggedObjectBuilder | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a CellSettingsBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0.
NXOpen::Diagramming::Tables::ContentAlignment NXOpen::Diagramming::Tables::CellSettingsBuilder::ContentAlignment | ( | ) |
Returns the content alignment of the cell settings.
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Diagramming::Tables::CellSettingsBuilder::FillColor | ( | ) |
Returns the fill color.
Created in NX10.0.0.
License requirements : None
double NXOpen::Diagramming::Tables::CellSettingsBuilder::FillOpacity | ( | ) |
Returns the fill opacity.
The range of opacity is from 0.0 to 1.0. 0.0 is completely transparent and 1.0 is completely opaque.
Created in NX10.0.0.
License requirements : None
NXOpen::Diagramming::TextStyleBuilder* NXOpen::Diagramming::Tables::CellSettingsBuilder::GetContentTextStyle | ( | ) |
Gets context text style .
NXOpen::Diagramming::Tables::OverflowBehavior NXOpen::Diagramming::Tables::CellSettingsBuilder::OverflowBehavior | ( | ) |
Returns the overflow behavior of the cell settings.
Created in NX10.0.0.
License requirements : None
void NXOpen::Diagramming::Tables::CellSettingsBuilder::SetContentAlignment | ( | NXOpen::Diagramming::Tables::ContentAlignment | contentAlignment | ) |
Sets the content alignment of the cell settings.
Created in NX10.0.0.
License requirements : None
contentAlignment | contentalignment |
void NXOpen::Diagramming::Tables::CellSettingsBuilder::SetFillColor | ( | NXOpen::NXColor * | colorId | ) |
Sets the fill color.
Created in NX10.0.0.
License requirements : None
colorId | colorid |
void NXOpen::Diagramming::Tables::CellSettingsBuilder::SetFillOpacity | ( | double | opacity | ) |
Sets the fill opacity.
The range of opacity is from 0.0 to 1.0. 0.0 is completely transparent and 1.0 is completely opaque.
Created in NX10.0.0.
License requirements : None
opacity | opacity |
void NXOpen::Diagramming::Tables::CellSettingsBuilder::SetOverflowBehavior | ( | NXOpen::Diagramming::Tables::OverflowBehavior | overflowBehavior | ) |
Sets the overflow behavior of the cell settings.
Created in NX10.0.0.
License requirements : None
overflowBehavior | overflowbehavior |
void NXOpen::Diagramming::Tables::CellSettingsBuilder::SetZeroDisplay | ( | NXOpen::Diagramming::Tables::ZeroDisplay | zeroDisplay | ) |
Sets the zero display of the cell settings.
Created in NX10.0.0.
License requirements : None
zeroDisplay | zerodisplay |
NXOpen::Diagramming::Tables::ZeroDisplay NXOpen::Diagramming::Tables::CellSettingsBuilder::ZeroDisplay | ( | ) |
Returns the zero display of the cell settings.
Created in NX10.0.0.
License requirements : None