NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::PointOnSurfaceBuilder
To create a new instance of this class, use NXOpen::Motion::PointOnSurfaceCollection::CreatePointOnSurfaceBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
std::vector< NXOpen::Face * > | GetFaces () |
Returns the selected faces. More... | |
NXOpen::Motion::SelectLink * | Link () |
Returns the link Created in NX8.0.0. More... | |
NXString | Name () |
Returns the name Created in NX6.0.0. More... | |
NXOpen::Point * | Point () |
Returns the selected point Created in NX6.0.0. More... | |
void | SetFaces (const std::vector< NXOpen::Face * > &faces) |
Set the faces Created in NX6.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX6.0.0. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the selected point Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::PointOnSurfaceBuilder
To create a new instance of this class, use NXOpen::Motion::PointOnSurfaceCollection::CreatePointOnSurfaceBuilder
Created in NX6.0.0.
std::vector<NXOpen::Face *> NXOpen::Motion::PointOnSurfaceBuilder::GetFaces | ( | ) |
Returns the selected faces.
NXOpen::Motion::SelectLink* NXOpen::Motion::PointOnSurfaceBuilder::Link | ( | ) |
Returns the link
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Motion::PointOnSurfaceBuilder::Name | ( | ) |
Returns the name
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Motion::PointOnSurfaceBuilder::Point | ( | ) |
Returns the selected point
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::PointOnSurfaceBuilder::SetFaces | ( | const std::vector< NXOpen::Face * > & | faces | ) |
Set the faces
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
faces | faces |
void NXOpen::Motion::PointOnSurfaceBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::PointOnSurfaceBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::PointOnSurfaceBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the selected point
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
point | point |